4 Port PCI High Speed USB 2.0 Adapter Card
PCI420USBAdd 4 USB 2.0 ports to any desktop computer with a PCI slot
This PCI-based High Speed USB 2.0 Adapter Card adds five USB 2.0 'A' Female ports (1 internal, 4 external) to your PCI-capable PC.
Supported by popular operating systems including Windows 98SE/ME/2000/XP/Vista, the PCI USB 2.0 card is a versatile solution that lets you add USB 2.0 connections without having to upgrade the system motherboard.
A convenient and time-saving solution, the PCI USB card is WHQL certified to simplify driver installation in Windows XP operating environments, and supports USB device hot-swapping - allowing you to connect/disconnect USB peripherals without having to power down the computer.
Designed and constructed to provide long-lasting USB capability, the adapter card is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Connect up to 4 additional USB 1.0/1.1/2.0 peripherals to the computer simultaneously
- Adds both external and internal USB ports to connect regular external devices or internal or front bay mounted USB peripherals
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- Provides four external USB 2.0 ports and one shared internal port
- Fully compliant with USB 2.0 specifications, with support for transfer rates up to 480 Mbps
- Backwards compatible with USB 1.0/1.1 devices
- Compliant with PCI revision 2.2 specification
- Supports up to 127 USB devices per port (requires additional USB hubs)
- Plug-and-Play and Hot-Swap compatible
Applications
- Expand a PCI-based system's USB capabilities with four additional external USB ports
- Add additional USB bandwidth to a system that already uses many USB devices/hubs
- Connect additional external hard drives, CD/DVD drives, MP3 players, printers, scanners, webcams, game controllers, digital cameras, etc. to a computer system
Product Numbers
| Ingram Micro Italy | V930243 |
| Ingram Micro Netherlands | 1585140 |
| Ingram Micro Spain | V930243 |
| Ingram Micro France | V930243 |
| Ingram Micro Sweden | V930243 |
| UPC Code | 065030794190 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Industry Standards | EHCI |
| OHCI | |
| PCI 2.2 | |
| Chipset ID | VIA - VT6212 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - USB A (4 pin) Female |
| External Ports | 4 - USB A (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS X Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 12 cm [4.7 in] |
| Product Height | 9.5 cm [3.7 in] |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -40°C to 85°C (-40°F to 185°F) |
| Humidity | 10~90% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | Unused PCI slot |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI USB card |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- PCIx20USB.pdf
English - PCIx20USB-ES.pdf
Español - PCIx20USB-FR.pdf
Français
Data Sheet(s)
- PCI420USB_Datasheet.pdf
English - PCI420USB_Datasheet-ES.pdf
Español - PCI420USB_Datasheet-FR.pdf
Français - PCI420USB_Datasheet-IT.pdf
Italiano - PCI420USB_Datasheet-NL.pdf
Nederlands