4 Port ExpressCard Laptop USB 2.0 Adapter Card
EC400USBAdd 4 USB 2.0 ports to a laptop from an ExpressCard slot
This 4 Port ExpressCard USB 2.0 Adapter Card adds four USB 2.0 compliant ports to a host computer using an available ExpressCard slot, and is backward compatible with the USB 1.1 specification, for use with older USB peripherals.
The ExpressCard adapter can be installed in seconds, and offers combined hi-speed USB 2.0 data transfer rates of up to 480Mbps - ensuring a reliable and efficient connection with MP3 players, digital cameras, external CD/DVD-ROM drives, or virtually any USB device you need to connect to your laptop computer.
Designed to provide reliable USB connections, this ExpressCard adapter is backed by StarTech.com's lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Easily add four USB 2.0 ports to your notebook computer
- Features high speed data transfer rates of up to 480 Mbits/sec
- Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
- PC and Mac compatible
Features
- Backward compatible with USB version 1.1
- Connect up to 127 devices by cascading multiple hubs
- Combined Data transfer rate of up to 480 Mbps
- Easy plug-and-play installation
- Provides up to 500 mA of power per port
Applications
- Digital cameras
- DVD drives
- External CDR/RWs
- Flash card readers/writers
- iPod connectivity
- Joysticks
- Mice and keyboards
- MP3 players
- PDAs
- Portable hard drives
- Printers
- Scanners
- Webcams
Product Numbers
| Ingram Micro Netherlands | 1595661 |
| Ingram Micro Sweden | V930623 |
| UPC Code | 065030825092 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Chipset ID | Genesys Logic - GL850A |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 4 - USB A (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Software | |
| OS Compatibility | Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ Server 2008 R2/ 7(32/64-bit), Mac OS X and up |
| Physical Characteristics | |
| Product Length | 115 mm [4.5 in] |
| Product Width | 34 mm [1.3 in] |
| Product Height | 21 mm [0.8 in] |
| Product Weight | 220 g [7.8 oz] |
| Power | |
| Power Adapter Included | Optional |
| Input Voltage | 115 AC |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Plug Type | H |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 4 Port ExpressCard USB 2.0 Hub |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- EC400USB.pdf
English
Data Sheet(s)
- EC400USB_Datasheet.pdf
English - EC400USB_Datasheet-ES.pdf
Español - EC400USB_Datasheet-FR.pdf
Français - EC400USB_Datasheet-IT.pdf
Italiano - EC400USB_Datasheet-NL.pdf
Nederlands









