5 Channel PCI Sound Adapter Card with AC97 3D Audio Effects
PCISOUND5CHAdd 5.1 channel audio to a desktop PC through a PCI slot
This 5 Channel PCI Sound Card offers a cost-effective multimedia solution, delivering high quality 5.1 channel audio that's ideal for gaming, HTPC applications or any surround sound configuration.
Providing true Full-Duplex playback/capture with different sampling rates (up to 48KHz stereo), the PCI sound card supports simultaneous recording and playback, and features a GAME/MIDI port that lets you use a serial joystick or other legacy gaming device from Windows XP or older operating systems.
This high quality PCI Sound Card is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Dedicated hardware outputs for each pair of channels and a legacy Game/MIDI port for older systems and equipment
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- 5.1 channel surround sound output via 3.5mm mini-jacks
- Game/MIDI port
- Full-Duplex operation for recording and playback
- Supports up to 48KHz sampling rate
- Legacy Audio SBPro compatible and DOS support
- Full Profile installation bracket included
Applications
- Replace failed or stereo-only onboard audio for a desktop system
- Upgrade to 5.1 audio for a desktop without onboard audio or less than 5.1 surround
- Build a inexpensive home theater PC or multimedia PC with surround sound capabilities
- Users with old legacy peripherals such as serial gaming joysticks or MIDI instruments
Product Numbers
| Ingram Micro Italy | V930606 |
| Ingram Micro Netherlands | 1595102 |
| Ingram Micro Spain | V930606 |
| Ingram Micro France | V930606 |
| Ingram Micro Sweden | V930606 |
| UPC Code | 065030820196 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Industry Standards | EAX, Karaoke Key and echoing, Microsoft PC99, Microsoft DirectSound™ 3D, A3DTM, DirectMusic™ PCI Version 2.1, Advanced Power Management (PPMI) |
| Chipset ID | C-Media - CMI8738 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI (5V; 32-bit) Male |
| Internal Ports | 1 - MPC2 (4 pin; Audio) Male |
| External Ports | 1 - DB-15 (15 pin; D-Sub) Female |
| 5 - 3.5 mm Mini-Jack (3 Position) Female | |
| Software | |
| OS Compatibility | Windows 9x/ ME/ NT 4.0/ 2000/ XP(32/64-bit)/ 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit) |
| Physical Characteristics | |
| Product Length | 121 mm [4.8 in] |
| Product Width | 18 mm [0.7 in] |
| Product Height | 120 mm [4.7 in] |
| Product Weight | 70 g [2.5 oz] |
| Special Notes / Requirements | |
| Note | Game/MIDI port is no longer supported under Windows Vista or later operating systems |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI sound card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCISOUND5CH.pdf
English - PCISOUND5CH-ES.pdf
Español - PCISOUND5CH-FR.pdf
Français
Data Sheet(s)
- PCISOUND5CH_Datasheet.pdf
English - PCISOUND5CH_Datasheet-ES.pdf
Español - PCISOUND5CH_Datasheet-FR.pdf
Français - PCISOUND5CH_Datasheet-IT.pdf
Italiano - PCISOUND5CH_Datasheet-NL.pdf
Nederlands




















