5 Channel Low Profile PCI Sound Adapter Card – 24 Bits
PCISOUND5LPAdd 5.1 channel audio to a desktop PC through a low profile PCI slot
35,99 € EUR
In Stock: Europe : 249
Prices may be lower from Resellers: View all Resellers View all Distributors
This 5 Channel PCI Sound Adapter Card is the ideal sound solution for low profile/small form factor PC computers, supporting full-duplex operation with 6 outbound streams and 2 simultaneous input streams.
Offering everything you need to take your multimedia experience to the next level, the 5-channel sound card supports the latest Dolby Digital EX and DTS 5.1 Channel DVD soundtracks, and 96Khz/24bit audio playback.
The sound card includes Windows WDM supported drivers, which save both time and hassle, allowing you to add high quality audio in minutes.
Equipped with a low profile bracket, the 5-channel Sound Card also includes a standard profile (full-height) mounting bracket and is PCI v2.2 compliant, so it can be installed in virtually any PCI-capable PC regardless of the size of the computer case - a cost-effective HTPC (Home Theater PC) solution!
This high quality 5.1 Surround Sound card is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Hardware 5.1 channel audio outputs and support for Dolby Digital EX and DTS ES 5.1 channel for superior DVD audio playback
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- 5.1 channel surround sound output via 3.5mm mini-jacks
- DirectSound 3 hardware acceleration
- Support for Dolby Digital EX and DTS ES 5.1 channel playback
- Full-Duplex operation for recording and playback
- Supports up to 96KHz/24-bit playback and 48KHz/16-bit recording sampling rates
- Compliant with PCI revision 2.2 specification
- Low/Full Profile installation brackets included
Applications
- Replace failed or stereo-only onboard audio for a small form factor or full desktop system
- Upgrade to 5.1 audio for a desktop without onboard audio or less than 5.1 surround
- Build a inexpensive home theater PC or multimedia PC with surround sound capabilities
Product Numbers
| Ingram Micro Italy | V930836 |
| Ingram Micro Netherlands | 1601971 |
| Ingram Micro Spain | V930836 |
| Ingram Micro France | V930836 |
| Ingram Micro Sweden | V930836 |
| UPC Code | 065030834742 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Card Type | Low Profile (SP bracket incl.) |
| Chipset ID | VIA - Tremor VT1723 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI (5V; 32-bit) Male |
| Internal Ports | 1 - MPC2 (4 pin; Audio) Male |
| External Ports | 5 - 3.5 mm Mini-Jack (3 Position) Female |
| Performance | |
| Audio Specifications | Input and Output Connections Line In, Microphone, Front Out, Rear Out, Sub/Center Out |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit) |
| Physical Characteristics | |
| Product Length | 12.1 cm [4.8 in] |
| Product Width | 1.8 cm [0.7 in] |
| Product Height | 8 cm [3.1 in] |
| Product Weight | 0.1 kg [0.1 lb] |
| Environmental | |
| Operating Temperature | 20°C to 50°C (68°F to 122°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| Humidity | 20-80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.8 lb] |
| What's in the Box | |
| Included in Package | 1 - 5.1 Sound Card with Low Profile Bracket |
| 1 - Full Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
PCISOUND4LP 4 Channel Low Profile PCI Sound Adapter Card AC97 3D Audio Effects Add 4 channel audio to a desktop PC through a low profile PCI slot
19,99 €
PCISOUND4CH 4 Channel PCI Sound Card with AC97 3D Audio Effects Add 4 channel audio to a desktop PC with a PCI slot
20,99 €
PCISOUND5CH 5 Channel PCI Sound Adapter Card with AC97 3D Audio Effects Add 5.1 channel audio to a desktop PC through a PCI slot
22,99 €
Accessories
MU6MMRCA 6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male Connect your computer or audio player to an RCA audio device
4,99 €
Downloads
Driver(s):
- VIA_VT1723.zip
Version: 5.12.01.3654
Manual(s):
- PCISOUND5LP.pdf
English - PCISOUND5LP-ES.pdf
Español - PCISOUND5LP-FR.pdf
Français
Data Sheet(s)
- PCISOUND5LP_Datasheet.pdf
English - PCISOUND5LP_Datasheet-ES.pdf
Español - PCISOUND5LP_Datasheet-FR.pdf
Français - PCISOUND5LP_Datasheet-IT.pdf
Italiano - PCISOUND5LP_Datasheet-NL.pdf
Nederlands