4 Channel Low Profile PCI Sound Adapter Card AC97 3D Audio Effects
PCISOUND4LPAdd 4 channel audio to a desktop PC through a low profile PCI slot
This PCI sound card provides high quality, multi-channel audio capability and is configured with low profile bracket that allows the card to be installed in a slim form factor or low profile PC case.
The sound card includes a microphone port for applications requiring audio input (voice chat etc.), two audio output ports for rich, clear sound, and a Line-In port for simple connection of auxiliary devices.
The StarTech.com Advantage
- Hardware 4-channel audio outputs and support for EAX environmental audio extensions
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- 4 channel audio output via 3.5mm mini-jacks
- Support for EAX, Karaoke Key and Echoing
- Built-in 32 Ohm earphone buffer
- Full-Duplex operation for recording and playback
- Supports up to 48KHz/16-bit sampling rates
- Legacy SBPro and DOS support
- Compliant with PCI revision 2.2 specification
- Low/Full Profile installation brackets included
Applications
- Replace failed or stereo-only onboard audio for a small form factor or full desktop system
- Upgrade to 5.1 audio for a desktop without onboard audio or less than 5.1 surround
- Build a inexpensive home theater PC or multimedia PC with surround sound capabilities
Product Numbers
| Ingram Micro Italy | V930680 |
| Ingram Micro Netherlands | 1597397 |
| Ingram Micro Spain | V930680 |
| Ingram Micro France | V930680 |
| Ingram Micro Sweden | V930680 |
| UPC Code | 065030831529 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Card Type | Low Profile (SP bracket incl.) |
| Industry Standards | PCI 2.2 Compliant |
| Chipset ID | C-Media - CMI8738 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI (5V; 32-bit) Male |
| Internal Ports | 1 - IDC (10 pin; Motherboard Header) Male |
| 3 - MPC2 (4 pin; Audio) Male | |
| External Ports | 4 - 3.5 mm Mini-Jack (3 Position) Female |
| Performance | |
| Audio Specifications | Supports 4 Channel 16 bit stereo audio Input/Output Connectors 2 output (front and rear), 1 Microphone, 1 Line In(Aux) |
| Full Duplex Support | Yes |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
| Physical Characteristics | |
| Product Length | 121 mm [4.8 in] |
| Product Width | 80 mm [3.1 in] |
| Product Height | 18 mm [0.7 in] |
| Product Weight | 50 g [1.8 oz] |
| Special Notes / Requirements | |
| Note | Standard Bracket is included |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 4-channel PCI Sound Card |
| 1 - Full profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCISOUND4LP.pdf
English - PCISOUND4LP-ES.pdf
Español - PCISOUND4LP-FR.pdf
Français
Data Sheet(s)
- PCISOUND4LP_Datasheet.pdf
English - PCISOUND4LP_Datasheet-ES.pdf
Español - PCISOUND4LP_Datasheet-FR.pdf
Français - PCISOUND4LP_Datasheet-IT.pdf
Italiano - PCISOUND4LP_Datasheet-NL.pdf
Nederlands




















