Add-on Cards & Peripherals / Slot Conversion & Extension / PEX16RISER
PCI Express Riser Card - x16 Left Slot Adapter for 1U/2U Servers
PEX16RISERInstall a PCI Express x16 card into an x16 PCI Express slot, in a 1U server
23,99 € EUR
In Stock: Europe : 316
Prices may be lower from Resellers: View all Resellers View all Distributors
This x16 PCI Express Riser Card lets you install a full-sized PCI Express card in a 1U or 2U server case, eliminating the expense of purchasing small form factor PCIe cards.
The StarTech.com Advantage
- Adds a PCI Express card to almost any 1U server chassis at the full PCIe host connection speed
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Designed to fit most 1U server chassis'
- Complete pass-through design supports the latest PCI Express speeds
- x16 PCI Express female connectors accepts x16/x8/x4/x1 cards
Applications
- Install an x16 PCIe card into a 1U or 2U server case
- Upgrade a 1U server with additional IO capabilities, such as a storage controller, serial ports, USB, networking, etc.
- Add dedicated graphics capabilities to a 1U server.
- Install an x16 PCIe card into some slim/SFF computer cases
Product Numbers
| Ingram Micro Italy | V930853 |
| Ingram Micro Netherlands | 1602744 |
| Ingram Micro Spain | V930853 |
| Ingram Micro France | V930853 |
| Ingram Micro Sweden | V930853 |
| UPC Code | 065030826310 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x16 Male |
| 1 - PCI Express x16 Slot Female | |
| Physical Characteristics | |
| Color | Green |
| Product Length | 158 mm [6.2 in] |
| Product Width | 32 mm [1.3 in] |
| Product Height | 15 mm [0.6 in] |
| Product Weight | 26 g [0.9 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI Express Riser Card |
Downloads
Data Sheet(s)
- PEX16RISER_Datasheet.pdf
English - PEX16RISER_Datasheet-ES.pdf
Español - PEX16RISER_Datasheet-FR.pdf
Français - PEX16RISER_Datasheet-IT.pdf
Italiano - PEX16RISER_Datasheet-NL.pdf
Nederlands



















