Half Size to Full Size Mini PCI Express Adapter
HMPEXADPInstall a half-length Mini PCIe card into a full-length Mini PCI Express slot
The HMPEXADP Half-size to Full-size Mini PCI Express (PCIe) Adapter allows for almost any standard half-length PCIe Mini Card to be mounted into a system that only accepts standard full-length cards.
Designed for use in systems such as Mini-ITX and embedded computing, this Mini PCIe adapter is a complete pass-through that lets the Mini PCIe card function at full speed, all without any drivers or software to install.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Complete pass-through design for a no-hassle installation in any operating system, with no performance loss
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Standard full length Mini PCIe form factor (51mm)
- Complete pass-through design supports the latest PCI Express speeds
- Mounting points for standard half-length Mini PCIe cards (26.8mm)
- No driver or software installation required
Applications
- Install a half-length Mini PCI Express card into a system board that only accepts full-length cards
- Installing a wireless Mini PCIe card into a Mini-ITX motherboard
Product Numbers
| Ingram Micro Belgium | 1709259 |
| Ingram Micro España | V931318 |
| Ingram Micro Italy | V931318 |
| Ingram Micro Netherlands | 1709259 |
| Ingram Micro France | V931318 |
| Ingram Micro Sweden | V931318 |
| UPC Code | 065030843195 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Bus Type | Mini PCI Express |
| Connector(s) | |
| Connector Type(s) | 1 - Mini PCI Express x1 (52 pin) Male |
| Internal Ports | 1 - Mini PCI Express x1 (52 pin) Slot |
| Physical Characteristics | |
| Product Length | 50 mm [2 in] |
| Product Width | 30 mm [1.2 in] |
| Product Height | 10 mm [0.4 in] |
| Product Weight | 13 g [0.5 oz] |
| Environmental | |
| Operating Temperature | 5°C to 50°C (41°F to 122°F) |
| Storage Temperature | -25°C to 70°C (-13°F to 158°F) |
| Humidity | 15% ~ 90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 68 g [2.4 oz] |
| What's in the Box | |
| Included in Package | 1 - Mini PCIe Bracket |
| 2 - Mounting Screw | |
Downloads
Data Sheet(s)
- HMPEXADP_Datasheet.pdf
English - HMPEXADP_Datasheet-DE.pdf
Deutsch - HMPEXADP_Datasheet-ES.pdf
Español - HMPEXADP_Datasheet-FR.pdf
Français - HMPEXADP_Datasheet-IT.pdf
Italiano - HMPEXADP_Datasheet-NL.pdf
Nederlands