ExpressCard Connection Cable For PEX2PCI4
EC2PCIConnect the PCI Expansion Box to a laptop through an ExpressCard slot
This ExpressCard Connection Cable lets you connect StarTech.com's PCI Express to 4 Slot PCI Expansion System (PEX2PCI4) to a laptop computer through an ExpressCard port.
This ExpressCard Connection Cable (EC2PCI) supports data transfer rates of up to 2.5Gbps (1x lane), and provides a cost-effective way to maximize the expandability of a laptop computer (using the PEX2PCI4 expansion bay), without even having to open the computer.
The StarTech.com Advantage
- Easily adds 4 external PCI slots (PEX2PCI4)to your notebook
- Fits into 34mm or 54mm ExpressCard slots
Features
- PCI Bus Rev. 2.3 compliant
- Supports both 5V and 3.3V add-in PCI cards
- ExpressCard data transfer rate up to 2.5 Gbps (1-lane)
- Connect from your notebooks ExpressCard slot and add four PCI slot via our PEX2PCI4
Applications
- Specially designed to convert and give you a ExpressCard connection for our PEX2PCI4
- Ideal for system testers, and engineers who may need to swap out PCI cards
Product Numbers
| Ingram Micro Netherlands | 1598376 |
| Ingram Micro France | V930724 |
| Ingram Micro Sweden | V930724 |
| UPC Code | 065030828567 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Connector(s) | |
| Connector Type(s) | 1 - DVI-D (19 pin) Male |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ Server 2008 R2/7(32/64-bit), Mac OS X, Linux |
| Physical Characteristics | |
| Product Length | 116.4 mm [4.6 in] |
| Product Width | 34 mm [1.3 in] |
| Product Weight | 180 g [6.4 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard Connection Cable |
Accessories
Downloads
Manual(s):
- EC2PCI.pdf
English
Data Sheet(s)
- EC2PCI_Datasheet.pdf
English - EC2PCI_Datasheet-ES.pdf
Español - EC2PCI_Datasheet-FR.pdf
Français - EC2PCI_Datasheet-IT.pdf
Italiano - EC2PCI_Datasheet-NL.pdf
Nederlands









