Dual Profile PCI Express to 34mm and 54mm ExpressCard Adapter Card
PEX2ECDPUse mobile broadband and other types of ExpressCards on your desktop PC
This PCI Express to ExpressCard adapter adds an ExpressCard slot to a PCI Express capable computer.
A cost-effective solution, the adapter lets you use your 34/54mm form factor ExpressCards (AirCard, wireless broadband card, etc.) on a desktop PC - eliminating the expense of having to buy a desktop specific add-on card (PCI based, etc.).
Designed for use in standard and small form-factor computers, the PCIe to ExpressCard adapter includes both low-profile and standard-sized brackets.
The StarTech.com Advantage
- Includes a standard and a low profile bracket
- Use your ExpressCards on your notebook and desktop computer
- Backed by StarTech.com's Lifetime Warranty
Features
- No need to buy separate cards for both your laptop and desktop systems, save money and share a single card between both your computers
- Supports both 34 and 54 form factor ExpressCards
- Works with PCI Express slots that provide 3.3V and 1.5V auxiliary power
- USB type B connector or USB 5 - pin header for USB host connection and USB based ExpressCards
- Gives you the option to use the standard or low profile bracket when mounting into your case
- Optional status / control pin headers for advanced signal handling
Applications
- Use the PCI Express to ExpressCard adapter for your wireless broadband connections and use your internet connection on your laptop or desktop PC.
Product Numbers
| Ingram Micro Netherlands | 1600761 |
| Ingram Micro Sweden | V930801 |
| UPC Code | 065030826204 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - IDC (5 pin; Motherboard Header) Male |
| 1 - USB B (4 pin) Female | |
| External Ports | 1 - ExpressCard (54mm) Slot |
| Software | |
| OS Compatibility | Windows 2000/ XP/ Server 2003/ Vista/ 7 |
| Physical Characteristics | |
| Product Weight | 60 g [2.1 oz] |
| Special Notes / Requirements | |
| Note | This card does not support ExpressCard hot swap capabilities |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI Express to ExpressCard Adapter |
| 1 - 3ft 5-pin Header USB Cable | |
| 1 - Low Profile Bracket | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- PEX2ECDP.pdf
English
Data Sheet(s)
- PEX2ECDP_Datasheet.pdf
English - PEX2ECDP_Datasheet-ES.pdf
Español - PEX2ECDP_Datasheet-FR.pdf
Français - PEX2ECDP_Datasheet-IT.pdf
Italiano - PEX2ECDP_Datasheet-NL.pdf
Nederlands








