USB to ExpressCard Adapter Ideal for Wireless Broadband Cards
ECU2USBConnect a USB-based ExpressCard to a computer through a USB port
This USB to ExpressCard Adapter allows ExpressCards to be used with any USB-capable computer, making it ideal for installing Aircards (broadband ExpressCards) or other USB based ExpressCards quickly, and easily.
Even if you don't have an ExpressCard slot available on a laptop or desktop PC or Mac, the ExpressCard to USB Adapter allows USB-based ExpressCards to be connected to the computer through a USB connection.
A perfect solution for getting the most value from your ExpressCards, the ExpressCard to USB Adapter can be swapped back and forth between a notebook and desktop PC or Mac computer, allowing you to install the ExpressCard on either system - eliminating the need to purchase duplicate I/O cards for the desktop computer.
The StarTech.com Advantage
- Save money by not needing to upgrade your laptop with this easy to use USB adapter
- Easy to use ExpressCard mobile broadband cards on any PC/MAC with a USB port
Features
- Plug and Play, and hot swap support saves time from having to restart your computer
- Support data transfer rates up to 480Mbps when used on a USB 2.0 port
- Easy installation, no drivers required
Applications
- Great for use with broadband modems allowing you to connect to the web on any computer with a USB port
- Also works with and USB Based ExpressCard, i.e. card readers, USB hubs, legacy ports, etc.
Product Numbers
| Ingram Micro Netherlands | 1600959 |
| Ingram Micro Sweden | V930805 |
| UPC Code | 065030832434 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | ExpressCard (USB 2.0 Bus) |
| Bus Type | USB 2.0 |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| External Ports | 1 - ExpressCard (34mm) Slot |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server (32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008(32/64bit), Linux, and Mac OS X and up |
| Physical Characteristics | |
| Color | Black |
| Special Notes / Requirements | |
| System and Cable Requirements | USB Based ExpressCards/34 only |
| Note | USB-based ExpressCard/34 only supported |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard to USB Adapter |
| 1 - Instruction Manual | |
Downloads
Data Sheet(s)
- ECU2USB_Datasheet.pdf
English - ECU2USB_Datasheet-ES.pdf
Español - ECU2USB_Datasheet-FR.pdf
Français - ECU2USB_Datasheet-IT.pdf
Italiano - ECU2USB_Datasheet-NL.pdf
Nederlands








