1 Port PCI to CardBus PCMCIA Adapter Card
PCI2PCMCIA1EConnect a PCMCIA/CardBus laptop card through a desktop PCI slot
This innovative PCI PCMCIA adapter creates a PCMCIA port on your desktop computer - in other words, you save the cost of separate adapters that perform the same function on notebook and desktop computers!
With support for a broad range of CardBus/PCMCIA compliant cards, even if you don't use a notebook computer, the PCI PCMCIA adapter offers a convenient way to proactively add the functionality offered by CardBus cards to a desktop computer, without having to open the computer chassis multiple times for card installation.
The PCI PCMCIA adapter also offers a cost-effective peripheral swapping solution, allowing users to swap CardBus connected peripherals between desktop and laptop computers - a cost-saving solution that's quick and easy to install.
The StarTech.com Advantage
- Connect almost any 16-bit PCMCIA or 32-bit CardBus card (Type II) to a desktop computer
- Quick and easy installation with no driver or software installation required
- Backed by a lifetime warranty and free lifetime technical support
Features
- One Type II PCMCIA card slot
- Supports 16-bit PCMCIA and 32-bit CardBus cards
- No driver/software installation required
Applications
- Use laptop CardBus or PCMCIA cards on a desktop computer
- Use wireless broadband internet cards in rural areas without DSL or cable internet access
Product Numbers
| Ingram Micro Italy | V930598 |
| Ingram Micro Netherlands | 1594925 |
| Ingram Micro Spain | V930598 |
| Ingram Micro France | V930598 |
| Ingram Micro Sweden | V930598 |
| UPC Code | 065030824118 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Chipset ID | ENE - CB-1410QF |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 1 - PC Card (Type II; Cardbus) Slot |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ Server 2008 R2 |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - PCMCIA/CardBus to PCI Adapter Card |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PCI2PCMCIA1E.pdf
English - PCI2PCMCIA1E-FR.pdf
Français
Data Sheet(s)
- PCI2PCMCIA1E_Datasheet.pdf
English - PCI2PCMCIA1E_Datasheet-ES.pdf
Español - PCI2PCMCIA1E_Datasheet-FR.pdf
Français - PCI2PCMCIA1E_Datasheet-IT.pdf
Italiano - PCI2PCMCIA1E_Datasheet-NL.pdf
Nederlands



















