1S1P Mini PCI Express Serial Parallel Card w/ 16950 UART
PEX1S1PMINIAdd Serial and Parallel support to Embedded Systems via mini PCI Express
The PEX1S1PMINI 1S1P Mini PCI Express Serial Parallel Card w/ 16950 UART turns a mini PCIe slot into 1 RS232 (DB9) Serial port and 1 Parallel port.
A native PCI Express single chip design allows you to take advantage of full PCI Express capability, providing improved speed and reliability while reducing the CPU load by as much as 48% over conventional bridge chip cards.
Compatible with a broad range of operating systems including Windows®, Linux, and Mac OS, the mini-PCI Express Serial/Parallel Card can be installed into almost any system.
The mini PCIe Parallel/Serial combo card offers a cost-saving solution for adding legacy serial and parallel support for embedded systems that aren't normally compatible.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- This Mini PCIe card is small enough to fit into most embedded and micro systems allowing serial and parallel support connectivity
- High Performance Single Channel Oxford 950 UART with data transfer rate up to 460.8 Kbps offering reliability and speed
- Broad operating system compatibility allows for simple integration into mixed environments
Features
- 1 high speed RS-232 serial port with data transfer rate up to 460.8 Kbps
- 1 IEEE 1284-compliant SPP/EPP/ECP parallel port
- 128-byte deep FIFO per transmitter and receiver
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
- Compliant with PCI Express base specifications revision 1.1a
- High Performance Dual Channel Oxford 16950 UART
- Native single-Chip, single lane PCI Express
Applications
- Embedded and Slimline POS system requiring serial and parallel communications
- Industrial applications with embedded system
- Micro system requiring serial and parallel ports
Product Numbers
| Ingram Micro Italy | V930888 |
| Ingram Micro Netherlands | 1604307 |
| Ingram Micro Spain | V930888 |
| Ingram Micro France | V930888 |
| Ingram Micro Sweden | V930888 |
| UPC Code | 065030835299 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | mini PCI Express |
| Card Type | Embedded |
| Industry Standards | PCI Express 1.1, PCI Power Management 1.2 |
| Chipset ID | PLX/Oxford - OXPCIe952 |
| Connector(s) | |
| Connector Type(s) | 1 - Mini PCI Express x1 (52 pin) Male |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| 1 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Maximum Data Transfer Rate | 460.8 Kbps |
| Serial Protocol | RS-232 |
| Data Bits | 5, 6, 7, 8, 9 |
| FIFO | 128 Byte |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit)/ Vista(32/64)/ XP(32/64)/ 2000, and Linux Windows® XP Embedded/ CE 4.2/ CE 5.0/ CE6.0 |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Cable Length | 230 mm [9.1 in] |
| Product Length | 50 mm [2 in] |
| Product Width | 30 mm [1.2 in] |
| Product Height | 6 mm [0.2 in] |
| Product Weight | 6.2 g [0.2 oz] |
| Environmental | |
| Operating Temperature | -40°C to 85°C (-40°F to 185°F) |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Humidity | 5 to 85% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - Mini-PCIe Controller Board |
| 1 - DB25 to board adapter | |
| 1 - DB9 to board adapter | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- PLX_PCIe.zip
Version: 1.03.0000.01
Manual(s):
- PEX1S1PMINI.pdf
English - PEX1S1PMINI-FR.pdf
Français
Data Sheet(s)
- PEX1S1PMINI_Datasheet.pdf
English - PEX1S1PMINI_Datasheet-ES.pdf
Español - PEX1S1PMINI_Datasheet-FR.pdf
Français - PEX1S1PMINI_Datasheet-IT.pdf
Italiano - PEX1S1PMINI_Datasheet-NL.pdf
Nederlands




















