USB to RS232 DB9/DB25 Serial Adapter Cable - M/M
ICUSB232DB25Add an RS232 serial port to a notebook or desktop computer with this Plug-and Play USB adapter cable
The ICUSB232DB25 USB to RS232 DB9/DB25 Serial Adapter Cable (M/M) lets you connect 9-pin (DB9) or 25-pin (DB25) RS232 serial devices to your laptop or desktop computer through a USB port, as though the computer offered an onboard serial port. The integrated 3-foot (0.9 meter) cable allows it to be connected directly from the serial device to the computer without requiring additional cables.
A cost-effective solution that bridges the compatibility gap between modern computers and legacy serial peripherals, this high quality USB/RS232 Serial Adapter cable ships with a DB-9 to DB-25 adapter for connection to varied serial equipment.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- This versatile device ships with a 9-pin connector, and a 25-pin RS232 adapter for a variety of connection options
- Integrated 3ft cable allows you to connect directly to your serial devices
- Plug-and-Play/Hot-swap support enables you to add and remove this adapter without having to reboot the computer
Features
- USB powered; No external power adapters needed
- Supports serial transfer speeds up to 250Kbps
- Includes a DB9 to DB25 pin adapter for 25-pin RS232 serial communication
- Supports USB transfer speeds up to 12Mbps
- Plug-and-Play and Hot Swap Support
- Windows certified (WHQL) drivers
- 3ft cable length
- Supports remote wake-up from Modem input signals and USB power management
- Compliant with USB Rev. 2.0 Full-Speed specification
- Electronics Industries Association (EIA) standard RS-232-C compliant
- USB to Straight-Through RS232 Serial Adapter
Applications
- Ideal for connecting serial devices to laptops or tablet PCs through the USB port
- Connect to and monitor/control industrial sensors
- Connect bar code scanners and other serial devices to a USB port
- Connect a serial modem, digital camera, or PDA with serial sync to your PC's USB port
- Connect to automotive ODB/ODBII sensor adapters that use serial connectivity
Product Numbers
| Ingram Micro Italy | V931160 |
| Ingram Micro Netherlands | 1616423 |
| Ingram Micro Spain | V931160 |
| Ingram Micro France | V931160 |
| Ingram Micro Sweden | V931160 |
| UPC Code | 065030840453 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Interface | USB 2.0 |
| Bus Type | USB 2.0 |
| Chipset ID | Prolific - PL-2303 |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Male |
| 1 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Maximum Data Transfer Rate | 250 Kbps |
| Serial Protocol | RS-232 |
| Data Bits | 4, 5, 6, 7, 8 |
| FIFO | 512-byte bi-directional buffer |
| Flow Control | None, Xon/ Xoff, Hardware |
| Parity | None, Even, Odd, Mark, Space |
| Stop Bits | 1, 1.5, 2 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, CE 4.2/5.2, Windows Mobile 5/6, PocketPC 2003, 2000 Windows® Server 2008 R2, 2003(32/64) Mac OS 10.1 and up (Tested up to 10.8) Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 915 mm [36 in] |
| Product Weight | 70 g [2.5 oz] |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Storage Temperature | -20°C to 80°C (-4°F to 176°F) |
| Humidity | 0~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 90 g [3.2 oz] |
| What's in the Box | |
| Included in Package | 1 - 3ft USB to RS232 Cable |
| 1 - DB9 to DB25 Serial Adapter | |
| 1 - Driver CD | |
| 1 - Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- ICUSB232DB25.pdf
English
Data Sheet(s)
- ICUSB232DB25_Datasheet.pdf
English - ICUSB232DB25_Datasheet-ES.pdf
Español - ICUSB232DB25_Datasheet-FR.pdf
Français - ICUSB232DB25_Datasheet-IT.pdf
Italiano - ICUSB232DB25_Datasheet-NL.pdf
Nederlands



















