4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324XAdd 4 serial RS-232 ports to any laptop or computer with a USB port
The ICUSB2324X 4 Port Professional Grade USB Serial Adapter converts a single USB port to four RS232 serial ports allowing you to connect to, monitor and control your serial devices. Rugged metal construction and sturdy wall-mount brackets provide a robust solution for both harsh industrial environments and simple desktop installations.
Powered by USB, the device does not require a power outlet for most standard applications. For installations requiring power through the RS232 ports, optional DC connector and terminal block connections are included. Once connected, the adapter retains assigned serial COM port values, allowing the same values to automatically be re-assigned to the ports provided by the adapter in the event it is disconnected, then re-connected to the host computer.
This innovative Serial adapter offers a professional grade solution for connecting legacy or industrial RS232 serial devices to more modern computers, or computers with unused USB ports – perfect for connecting serial modems, barcode scanners or any device with serial sync through USB, eliminating the expense of upgrading serial peripherals for USB compatibility.
Having trouble viewing the video? To view the file in an alternate format (.wmv), click on the following link, or download a copy to your desktop by right-clicking the link and selecting 'Save Target As': 4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention (.wmv)
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Multiple ports with COM port retention give you hassle-free control of several serial devices without having to remember where each one was last connected
- Rugged all-metal enclosure for added durability in harsh environments
- Easy plug and play installation with our USB Powered adapter - no power outlet required
Features
- USB to 4 Port Straight-Through RS232 Serial Adapter
- Rugged metal construction
- Wall-mountable
- COM port settings are retained for serial devices plugged into different USB ports and across reboot
- Baud Rate up to 230 Kbps
- Powered by an available USB port - no external power adapter required
- Optional DC jack or terminal block power connections
- Designed to make serial port expansion quick and easy
- Provides dual buffers for upstream and downstream data transfer
- Supports automatic handshake mode
- Enables and disables enumerations
Applications
- Perfect for IT Administrators looking to add legacy functionality to newer notebooks, PCs and servers that lack an integrated RS232 port
- Connect, monitor and control industrial/automotive sensors and equipment
- Connect bar code scanners, receipt printers and other point of sale devices
- Connect a satellite receiver, serial modem, or PDA with serial sync
- Connect and program LED and Digital signage boards with serial communication ports
Product Numbers
| Dell France Harmony | A4706640 |
| Ingram Micro Italy | V930774 |
| Ingram Micro Netherlands | 1599921 |
| Ingram Micro Spain | V930774 |
| DELL Netherlands Harmony | A4070562 |
| Ingram Micro France | V930774 |
| Ingram Micro Sweden | V930774 |
| UPC Code | 065030832472 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Bus Type | USB 2.0 |
| Port Style | External Hub |
| Chipset ID | Texas Instruments - TIUSB3410 |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| External Ports | 4 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 230Kbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 7(32/64bit), Vista(32/64), Server 2003(32/64), XP(32/64) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 165.2 mm [6.5 in] |
| Product Width | 118 mm [4.6 in] |
| Product Height | 25 mm [1 in] |
| Product Weight | 593 g [20.9 oz] |
| Power | |
| Power Adapter Included | Optional |
| Input Voltage | 9-36 DC |
| Input Current | 600mA minimum |
| Plug Type | N |
| Special Notes / Requirements | |
| System and Cable Requirements | 1 USB 1.1 (or above) port |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 kg [1.8 lb] |
| What's in the Box | |
| Included in Package | 1 - USB to RS-232 Serial Adapter |
| 1 - 3ft USB A to B cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- ICUSB232xX.pdf
English - ICUSB232xX-ES.pdf
Español - ICUSB232xX-FR.pdf
Français
Data Sheet(s)
- ICUSB2324X_Datasheet.pdf
English - ICUSB2324X_Datasheet-ES.pdf
Español - ICUSB2324X_Datasheet-FR.pdf
Français - ICUSB2324X_Datasheet-IT.pdf
Italiano - ICUSB2324X_Datasheet-NL.pdf
Nederlands