1 Port ExpressCard RS232 Serial Adapter Card w/ 16950 UART - USB Based
EC1S232UAdd a high-speed, USB based RS232 Serial port to your laptop via an ExpressCard slot
The EC1S232U 1 Port ExpressCard RS232 Serial Adapter Card w/ 16950 UART (USB Based) lets you connect RS232 serial peripheral devices such as printers, plotters, bar code scanners and more to a laptop computer using an ExpressCard slot.
This USB-based ExpressCard supports data transfer rates up to 921.6Kbps and eliminates the need to upgrade serial peripherals to more modern interfaces (USB, etc.) for the sake of compatibility, saving expense and hassle.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- ExpressCard design lets you connect serial devices to any notebook with an available Express Card slot
- USB Based ExpressCard design offers a fully Plug & Play and Hot Plug compatible interface for simple installation and removal of your peripherals
- Data transfer rates of up to 921.6 Kbps for peak serial device performance
Features
- High Performance 16C950 UART with maximum data transfer rate up to 921.6 Kbps
- Fits into 34mm ExpressCard slots on your notebook
- 128-Byte transmit & receive FIFO
- Compatible with USB2.0 Full Speed throughput
Applications
- Works with serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters, and more
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Connect and program LED and Digital signage boards with serial communication ports
Product Numbers
| Ingram Micro Netherlands | 1601108 |
| Ingram Micro Spain | V930809 |
| DELL Netherlands Harmony | A4422397 |
| Ingram Micro France | V930809 |
| Ingram Micro Sweden | V930809 |
| UPC Code | 065030832878 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | ExpressCard (USB 2.0 Bus) |
| Card Type | 34mm ExpressCard |
| Port Style | Integrated on Card |
| Chipset ID | Prolific - PL-2303 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® /XP/Vista/Linux/or Mac OSX 10.5.1 |
| Physical Characteristics | |
| Product Length | 108 mm [4.3 in] |
| Product Width | 34 mm [1.3 in] |
| Product Height | 15.5 mm [0.6 in] |
| Product Weight | 25 g [0.9 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 1 Port RS232 Express Card |
| 1 - 1 Port DB9 Break-out Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- EC1S232U.pdf
English - EC1S232U-FR.pdf
Français
Data Sheet(s)
- EC1S232U_Datasheet.pdf
English - EC1S232U_Datasheet-ES.pdf
Español - EC1S232U_Datasheet-FR.pdf
Français - EC1S232U_Datasheet-IT.pdf
Italiano - EC1S232U_Datasheet-NL.pdf
Nederlands



















