6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention
ICUSB422Add an RS422/485 serial port to your system through USB; features COM port retention
The ICUSB422 6 ft Professional RS422/485 USB Serial Cable Adapter with COM Port Retention lets you connect RS422 or RS485 serial devices to your USB-enabled computer. The adapter features a 9-pin (DB9) male serial connector as well as dipswitch controls for easy port configuration, and requires minimal software.
The RS422/RS485 USB Adapter is fully powered via the host USB connection and provides power to the attached serial device without requiring an external power adapter. COM Port Retention saves the assigned port settings, allowing you to disconnect and re-connect the adapter with little to no configuration required on the host computer.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- USB Powered - no power outlet required, and no cumbersome AC adapter to carry around
- Supports high speed RS-422/RS-485 communication up to 921.6kbps; 400% faster than most USB to RS-232 adapters
- COM retention saves the assigned port settings for the device, so disconnecting/reconnecting is hassle-free
Features
- USB to Straight-Through RS422/485 Serial Adapter
- Supported baud rates from 300bps to 921.6 Kbps
- Being able to rename devices no matter how many are plugged in
- Supports COM Port retention
- Configurable port for RS422 or RS485 support
- Supports RS-485 Auto Transceiver Turn Around by Unique Featured ATTA Hardware
- Backwards compatible with USB 1.1
- Integrated adapter and cable eliminates the need for additional cables
- Two interface modes; 4 wire RS422(TxD+/-, RxD+/-), and 2 wire RS485 (DATA+, DATA-)
- 120 OHM terminator that can be Enabled/Disabled by DIP switch
- Transmission Echo for RS485 collision detection
Applications
- Ideal for connecting serial RS422/485 devices to notebooks or tablet PC’s through an available USB port
- Perfect for controlling/diagnosing manufacturing machines(CNC, Process Control Equipment, Bar Code Scanners, Serial Printers)
- Security device control (key panels, cameras, card readers)
- Great for Industrial programmers looking to test new code with serial devices
- Adapting and expanding POS systems
- Communicating with test and monitoring equipment.
- Connect and program LED and Digital signage boards with serial communication ports
Product Numbers
| Ingram Micro Italy | V930919 |
| Ingram Micro Netherlands | 1605533 |
| Ingram Micro Spain | V930919 |
| Ingram Micro France | V930919 |
| Ingram Micro Sweden | V930919 |
| UPC Code | 065030836548 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Bus Type | USB 2.0 |
| Chipset ID | FTDI - FT232RL |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 921.6Kbps |
| Serial Protocol | RS-422/485 |
| Data Bits | 7, 8 |
| Parity | Even, Odd, None |
| Stop Bits | 1, 2 |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit), Vista(32/64), XP(32/64), 2000, CE (4.2+) Windows® Server 2008 R2, 2003(32/64) Mac OS 9.x, 10.x Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Color | Black |
| Product Length | 177.8 cm [70 in] |
| Product Width | 4.1 cm [1.6 in] |
| Product Height | 2.2 cm [0.9 in] |
| Product Weight | 100 g [3.5 oz] |
| Environmental | |
| Operating Temperature | 0°C to 55°C (32°F to 131°F) |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Humidity | 5% to 95% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - USB to RS422/485 Serial Adapter |
| 1 - Driver CD | |
| 1 - Installation Guide | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- ICUSB422.pdf
English - ICUSB422-FR.pdf
Français
Data Sheet(s)
- ICUSB422_Datasheet.pdf
English - ICUSB422_Datasheet-ES.pdf
Español - ICUSB422_Datasheet-FR.pdf
Français - ICUSB422_Datasheet-IT.pdf
Italiano - ICUSB422_Datasheet-NL.pdf
Nederlands




















