CHECKOUT Your Cart: Empty

4 Port PCI RS232 Serial Adapter Card with 16550 UART

PCI4S550

Add four RS232 serial ports to any PC using a single PCI expansion slot

82,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 156

The PCI4S550 4-Port PCI RS232 Serial Adapter Card (16550 UART) adds four RS232 serial ports, using a single PCI slot - a cost-effective solution for connecting any new or legacy serial device, with data transfer rates of up to 115.2 Kbps. The included breakout cable separates the ports to avoid cluttered connections.

Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more to your system, the adapter card supports IRQ sharing and operates flawlessly in Windows® and Linux® environments.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Serial ports are on the included dongle cable, so only a single slot is occupied in the system case, making it ideal for space sensitive installations
  • Broad operating system compatibility with support for Windows® or Linux® makes this card perfect for installation into mixed environments
Features
  • Easy plug and play installation fits any standard profile PCI slot
  • Includes 4-port RS232 breakout cable
  • IRQ sharing
  • 16 byte FIFO buffer ensures fast data transfers while multitasking
Applications
  • Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
  • POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
  • Consumer (modems, PDAs, digital cameras, printers)
  • Security (UPS control, access key panels, video cameras, card readers, modems)
  • Casino (video lottery terminals, slot machines)
  • Environmental Control (lighting, temperature, clocks)
  • Healthcare (patient monitoring equipment, nurses' stations, modems)
  • Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
  • Hospitality/Restaurant (credit card/debit card reader, serial printers)
  • ISDN Networking
Product Numbers
Ingram Micro Italy V931650
Ingram Micro Netherlands 1822425
Ingram Micro Spain V931650
Ingram Micro France V931650
Ingram Micro Sweden V931650
UPC Code 065030785419
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Ports 4
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile
Port Style Dongle (Included)
Industry Standards PCI 2.1
Chipset ID PLX/Oxford - OX16PCI954
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male
External Ports 4 - DB-9 (9 pin; D-Sub) Male
Performance
Maximum Data Transfer Rate 115.2Kbps
Serial Protocol RS-232
FIFO 16 byte
Software
OS Compatibility Window 95/ 98SE/ ME/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux
Physical Characteristics
Product Length 120 mm [4.7 in]
Product Width 95 mm [3.7 in]
Product Height 18 mm [0.7 in]
Product Weight 78 g [2.8 oz]
Environmental
Operating Temperature -40°C to 85°C (-40°F to 185°F)
Storage Temperature -40°C to 125°C (32°F to 257°F)
Packaging Information
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - 4 port PCI serial card
1 - Breakout cable
1 - Driver Disk (pdf manual included)
Certifications, Reports and Compatibility

Related Products

2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART
PCI2S550_LP 2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot
48,99 €
In Stock 639
10 Pack of 2-Port PCI Serial Cards
10PKPCI2S550 10 Pack 2 Port PCI Serial Adapter Cards Add two RS232 Serial ports through a PCI expansion slot - 10 pack
291,99 €
In Stock 35
PCI Serial Adapter Card (RS232) (16550 UART)
PCI1S550 1 Port PCI RS232 Serial Adapter Card with 16550 UART Add an RS-232 serial port to your PC through a PCI expansion slot
33,99 €
In Stock 533
4 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI4S550 4 Port PCI RS232 Serial Adapter Card with 16550 UART Add four RS232 serial ports to any PC using a single PCI expansion slot
82,99 €
In Stock 156
Low Profile PCI Serial Card (RS232) (16550 UART)
PCI1S550_LP 1 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART Add 1 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot
45,99 €
In Stock 220
4 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI4S550N 4 Port PCI RS232 Serial Adapter Card with 16550 UART Add 4 high-speed RS-232 serial ports to your PC through a PCI expansion slot
51,99 €
In Stock 667
2 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI2S550 2 Port PCI RS232 Serial Adapter Card with 16550 UART Add 2 high-speed RS-232 serial ports to your PC through a PCI expansion slot
44,99 €
In Stock 248

Accessories

6ft Straight Through Serial Cable - DB9 M/F
MXT100 6ft Straight Through Serial Cable - DB9 M/F Extend your EGA monitor cable or mouse cable by 6ft
3,99 €
In Stock 137
DB9 to DB25 Serial Cable Adapter - F/M
3,99 €
In Stock 100
10 ft DB9 RS232 Serial Null Modem Cable F/F
SCNM9FF 10 ft DB9 RS232 Serial Null Modem Cable F/F Transfer files via serial connection
5,99 €
In Stock 1247
10 ft DB9 RS232 Serial Null Modem Cable F/M
SCNM9FM 10 ft DB9 RS232 Serial Null Modem Cable F/M Transfer files via serial connection
4,99 €
In Stock 193
6 ft Straight Through Serial Cable - DB9 F/F
MXT100FF 6 ft Straight Through Serial Cable - DB9 F/F Connect two DB9 equipped serial devices
4,99 €
In Stock 24

Downloads

Driver(s):
Manual(s):
Data Sheet(s)