2S1P Native PCI Express Parallel Serial Combo Card with 16550 UART
PEX2S5531PAdd 1 parallel port and 2 RS-232 serial ports to your standard or low-profile computer through a PCI Express expansion slot
The PEX2S5531P 2S1P PCI Express Card turns a PCI Express slot into two RS232 (DB9) serial ports and one Parallel port. The adapter card features a native PCI Express single chip design that allows you to take advantage of full PCI Express capability, providing improved speed and reliability while reducing the load applied to the CPU by as much as 48% over conventional serial cards which use a bridge chip design.
Compatible with a broad range of operating systems including Windows® 2000/XP/2003/Vista™/Windows 7/Server 2008 R2 (32 and 64-bit), Linux Kernel 2.6.11 and up, and MAC OS 10.4, this 2 Port Serial 1 Port Parallel PCI-Express Card also features an optional low profile/half-height bracket that allows the card to be installed in virtually any computer case, regardless of the case form factor.
This product is a replacement for our PEX2S5521P card.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Native single-chip, single lane PCI Express chipset delivers true PCIe performance
- Standard and low profile/half-height bracket included to ensure fitment in any system
- Easy to install and use with full step-by-step instructions saving time and hassle
Features
- Two high speed RS232 serial ports with data transfer rate up to 460.8 Kbps
- One parallel port with data transfer rate up to 1.5 Mbps
- Compliant with PCI Express base specifications revision 1.0a
- 128-byte deep FIFO per transmitter and receiver
- Configurable in 5V, 12V, and RI (non-powered) modes.
- Selectable power output on pin 9 for the serial port
- Native single-chip, single lane PCI Express
- Automated out-of-band flow control using CTS/RTS and DSR/DTR
- Automated in-band flow control using programmable Xon/Xoff in both directions
Applications
- Self-service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Product Numbers
| Ingram Micro Italy | V931203 |
| Ingram Micro Netherlands | 1618157 |
| Ingram Micro Spain | V931203 |
| Ingram Micro France | V931203 |
| Ingram Micro Sweden | V931203 |
| UPC Code | 065030841764 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Integrated on Card |
| Chipset ID | ASIX/MosChip - MCS9901CV-CC |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| 2 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Maximum Data Transfer Rate | RS-232 - 460.8Kbps Parallel - 1.5Mbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, CE 5.0/6.0, 2000, 98SE, 95, DOS Windows® Server 2008 R2, 2003(32/64) Mac OS 10.4 - 10.8 Linux |
| Physical Characteristics | |
| Product Length | 105 mm [4.1 in] |
| Product Width | 120 mm [4.7 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 140 g [4.9 oz] |
| Environmental | |
| Operating Temperature | -20°C to 85°C (-4deg;F to 185°F) |
| Storage Temperature | -40°C to 85°C (-40deg;F to 185°F) |
| Humidity | 5~85% RH |
| Special Notes / Requirements | |
| Note | Selectable power output on pin 9 of the serial port |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI-Express Serial Card |
| 1 - Parallel port (with ribbon cable) | |
| 3 - Low Profile Brackets | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Downloads
Driver(s):
- ASIX_MCS99xx.zip
Drivers
Manual(s):
- PEXxS553xx.pdf
English - PEXxS553xx-ES.pdf
Español - PEXxS553xx-FR.pdf
Français
Data Sheet(s)
- PEX2S5531P_Datasheet.pdf
English - PEX2S5531P_Datasheet-ES.pdf
Español - PEX2S5531P_Datasheet-FR.pdf
Français - PEX2S5531P_Datasheet-IT.pdf
Italiano - PEX2S5531P_Datasheet-NL.pdf
Nederlands




















