2S1P PCI Express Serial Parallel Combo Card with Breakout Cable
PEX2S1P552BAdd a parallel port and two RS-232 serial ports to your PC through a PCI-Express expansion slot
The PEX2S1P552B 2S1P PCI Express Serial Parallel Combo Card with Breakout Cable combines the functionality of a Parallel Card and a Serial Card, adding 2 RS232 serial ports and 1 parallel port to a single PCI-Express (PCIe) expansion slot.
A suitable addition to almost any computer, the card offers a low-profile design and includes an optional full height bracket. A single connector delivers individual parallel and serial connections using the included break-out cable, adding a total of 3 ports to your system while avoiding "crowded" connections that can occur with fixed/static connection ports. This RS232 serial adapter card also features compatibility with a broad range of operating systems, including DOS, Windows® 7/ Server 2008 R2/Vista/XP/Server2003/2000/98SE (32 and 64 bit), Linux and Mac OS X 10.4.
The adapter card features a native PCI Express single-chip design, providing improved speed and reliability while reducing the CPU load by as much as 48% over conventional (bridge chip) adapter cards.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Break-out cable design with low and standard profile brackets for a versatile single slot solution to add 3 additional ports (2 serial, 1 parallel) to almost any system including space-sensitive embedded applications
- Native single-chip design reduces CPU load for improved performance and reliability
- Broad Operating System support including 64-bit Windows systems for easy integration into mixed environments
Features
- Supports Re-map function for legacy ports (Supported OSs only)
- Low-profile design with optional full profile bracket
- Single-chip architecture
- Parallel data transfer rate up to 1.5 Mbps
- Serial data transfer rate up to 250 Kbps (per port)
- Compatible with industrial standard 16C450/16C550 UART
- Supports (SPP), Enhanced Parallel Port (EPP), Enhanced Capability Port(ECP)
- PCI Express Base Specification 1.0a compliant
- On-chip 256-byte depth FIFO in transmit/receive path of each port
- Single-Lane (x1) PCI-Express
Applications
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Use your existing serial and parallel devices with PCI Express desktop PCs, overcoming a lack of legacy support
- Point-of-Sale (POS credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- Connect parallel and serial devices like printers, scanners, ISDN terminal adapters, CD-R/RWs, Zip® drives and memory card readers
- Environmental Control (lighting, temperature, clocks)
- Entertainment (video lottery terminals, slot machines, gaming systems)
- Consumer (modems, PDAs, digital cameras, printers)
- Hospitality/Restaurant (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- ISDN Networking
Product Numbers
| Ingram Micro Netherlands | 1604830 |
| Ingram Micro Spain | V930898 |
| UPC Code | 065030835749 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 3 |
| Bus Type | PCI Express |
| Card Type | Low Profile (SP bracket incl.) |
| Port Style | Dongle (Included) |
| Industry Standards | 16C450/16C550 UART |
| SPP, EPP, ECP | |
| Chipset ID | ASIX/MosChip - MCS9901CV-CC |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| 2 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Maximum Data Transfer Rate | 250 Kbps for Serial and 1.5 Mbps for Parallel |
| Serial Protocol | RS-232 |
| Data Bits | 5, 6, 7, 8 |
| FIFO | 256 Byte |
| Flow Control | Hardware, Software |
| Parity | Even, Odd, None, Space, Mark |
| Software | |
| OS Compatibility | DOS, Windows 95/ 98SE/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 10.4.x and up Windows XP Embedded/ POS Ready 2009/ Embedded System 2009 OS/ CE 5.0/ CE 6.0 |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 68 mm [2.7 in] |
| Product Width | 22 mm [0.9 in] |
| Product Height | 61 mm [2.4 in] |
| Product Weight | 248.9 g [8.8 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 kg [1.5 lb] |
| What's in the Box | |
| Included in Package | 1 - PCIe 2S1P Card |
| 1 - Breakout Cable | |
| 1 - Full profile bracket | |
| 1 - Driver CD | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Driver(s):
- ASIX_MCS99xx.zip
Drivers
Manual(s):
- PEX2S1P552B.pdf
English
Data Sheet(s)
- PEX2S1P552B_Datasheet.pdf
English - PEX2S1P552B_Datasheet-ES.pdf
Español - PEX2S1P552B_Datasheet-FR.pdf
Français - PEX2S1P552B_Datasheet-IT.pdf
Italiano - PEX2S1P552B_Datasheet-NL.pdf
Nederlands











