2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX2S952Add 2 RS-232 serial ports to your full height or low profile computer through a PCI Express slot
The PEX2S952 PCI Express based serial card turns a PCI Express slot into 2 RS-232 (DB9) serial connections.
The adapter card is based on a native single chip design, that allows you to harness the full capability of PCI Express (PCIe) - providing optimum reliability and speed while reducing the load applied to the CPU by as much as 48% over conventional (bridge chip) serial cards.
The RS232 Serial Adapter Card is compatible with a broad range of operating systems, including Windows 2000/XP/2003/Vista/Windows 7/Server 2008 R2 (32 and 64 bit), Linux Kernel 2.6.11 and up, as well as MAC OS 10.4 and above.
Plus, the adapter card includes an optional half-height/low profile bracket that allows the card to be installed in virtually any computer case – making it that much easier to add serial ports to a PCI Express enabled computer, regardless of the size of the computer case.
Backed by a StarTech.com Lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Data transfer rates of up to 460 Kbps for peak serial device performance
- Native single-chip, single lane PCI Express offers increased speed and reduced CPU load by up to 48%
- Standard and low profile bracket included ensuring easy installation into almost any system
Features
- Two high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
- Compliant with PCI Express base specifications revision 1.0a
- Includes half-height/low profile mounting bracket
- Selectable power output on pin 9 for the serial port
- Native single-Chip, single lane PCI Express
- High Performance Dual Channel Oxford 950 UART
- 128-byte deep FIFO per transmitter and receiver
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
Applications
- Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Product Numbers
| Dell France Harmony | A4706585 |
| Ingram Micro Italy | V930721 |
| Ingram Micro Netherlands | 1598284 |
| Ingram Micro Spain | V930721 |
| DELL España Harmony | A4070700 |
| DELL Netherlands Harmony | A4070527 |
| Ingram Micro France | V930721 |
| Ingram Micro Sweden | V930721 |
| UPC Code | 065030831581 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Card Type | Standard Profile (LP bracket incl.) |
| Interface | Serial |
| Ports | 2 |
| Bus Type | PCI Express |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OXPCIe952 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 460Kbps |
| Serial Protocol | RS-232 |
| Data Bits | 4, 5, 6, 7, 8 |
| FIFO | 128 bytes |
| Stop Bits | 1, 1.5, 2 |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
| Physical Characteristics | |
| Color | Green |
| Product Length | 90 mm [3.5 in] |
| Product Width | 65 mm [2.6 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 58 g [2 oz] |
| Special Notes / Requirements | |
| Note | Selectable power output on pin 9 of the serial port |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port Serial Card |
| 2 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- PLX_PCIe.zip
Version: 1.03.0000.01
Manual(s):
- PEXxS952xx.pdf
English - PEXxS952xx-ES.pdf
Español - PEXxS952xx-FR.pdf
Français
Data Sheet(s)
- PEX2S952_Datasheet.pdf
English - PEX2S952_Datasheet-ES.pdf
Español - PEX2S952_Datasheet-FR.pdf
Français - PEX2S952_Datasheet-IT.pdf
Italiano - PEX2S952_Datasheet-NL.pdf
Nederlands
























