2S1P PCI Serial Parallel Combo Card with 16550 UART
PCI2S1PAdd a parallel port and two RS-232 serial ports to your PC through a PCI expansion slot
The PCI2S1P PCI Serial/Parallel Combo Card turns a PCI slot into two external 16C550 serial ports and one external EPP/ECP parallel port - an all-in-one solution that gives you both parallel and serial connections while taking up only one PCI slot.
Suitable for installation in a small form factor computer, the PCI serial/parallel card includes an optional low profile/half-height mounting bracket that makes installation easy.
The serial/parallel combo card is PCI plug and play ready and supports IRQ sharing for fast, simple installation. The combo card is supported in virtually any Microsoft Windows operating environment (Windows® 7, Server 2008 R2, Vista, XP, ME, 2000, 98, 95 and NT4), and is backed by a StarTech.com Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Guaranteed compatibility with any PC running Windows®, DOS® or Linux® for simple integration into your application
- All three ports share only one IRQ, minimizing system resources required for the card
- Easy to install and use with full step-by-step instruction providing a hassle free serial solution
Features
- Two 16C550 serial ports with data transfer up to 460.8 Kbits/sec
- One EPP/ECP parallel port with data transfer up to 1.5 Mbits/sec
- Includes optional low profile/half-height mounting bracket
- Parallel port supports EPP, ECP, SPP and BPP
- IRQ sharing eliminates conflicts between multiple cards
Applications
- Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Product Numbers
| Dell France Harmony | A4706599 |
| Ingram Micro Italy | V930394 |
| Ingram Micro Netherlands | 1589335 |
| Ingram Micro Spain | V930394 |
| DELL España Harmony | A4070643 |
| DELL Netherlands Harmony | A4070482 |
| Ingram Micro France | V930394 |
| Ingram Micro Sweden | V930394 |
| UPC Code | 065030781022 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Port Style | Integrated on Card |
| Chipset ID | ASIX/MosChip - MCS9835CV |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| 2 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Maximum Data Transfer Rate | Up to 1.5 Mbits/sec. |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 8 (32/64bit), 7 (32/64), Vista(32/64), XP(32/64), XP Embedded, POS Ready 2009, Embedded System 2009, CE 5.0/6.0, 2000, 98SE, 95, DOS Windows® Server 2008 R2, 2003(32/64) Linux |
| Physical Characteristics | |
| Product Length | 120 mm [4.7 in] |
| Product Width | 20 mm [0.8 in] |
| Product Height | 120 mm [4.7 in] |
| Product Weight | 70 g [2.5 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI 2S1P Card |
| 1 - DB9 Ribbon Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCI2S1P.PDF
English - PCI2S1P-ES.pdf
Español - PCI2S1P-FR.pdf
Français
Data Sheet(s)
- PCI2S1P_Datasheet.pdf
English - PCI2S1P_Datasheet-ES.pdf
Español - PCI2S1P_Datasheet-FR.pdf
Français - PCI2S1P_Datasheet-IT.pdf
Italiano - PCI2S1P_Datasheet-NL.pdf
Nederlands






















