2 Port PCI RS232 Serial Adapter Card with 16950 UART
PCI2S950Add 2 RS-232 serial ports to your computer via a single PCI slot
The PCI2S950 2 Port PCI RS232 Serial Adapter Card with 16950 UART offers two high performance 16C950 serial UART channels/ports using a single PCI slot. Perfect for connecting new or legacy serial peripherals to your system, with data transfer rates of up to 115.2 Kbps.
The PCI-based RS232 Serial card is a cost-effective solution for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, without having to upgrade peripherals for USB compatibility.
Installation is a breeze with support for a broad range of Windows® operating systems. Plus, IRQ sharing and a PCI plug and play interface guarantee convenient, hassle-free connections.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Data transfer rates of up to 460.8 Kbps for peak serial device performance
- Backward compatible with 16C450, 16C550, 16C650 and 16C750 UARTs for simple integration with existing hardware
- Easy to install and use with full step-by-step instructions saves time and hassle
Features
- Supports the RS-232 serial interface
- Full 128-byte receiver and transmitter FIFO
- Fully adjustable IRQ trigger levels
- Automated flow-control
- IRQ sharing saves resources and eliminates conflicts
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Product Numbers
| Ingram Micro Italy | V930249 |
| Ingram Micro Netherlands | 1585288 |
| Ingram Micro Spain | V930249 |
| Ingram Micro France | V930249 |
| Ingram Micro Sweden | V930249 |
| UPC Code | 065030789974 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI (5 Volt) |
| Card Type | Standard Profile |
| Port Style | Integrated on Card |
| Industry Standards | PCI 2.2 |
| Power Management 1.1 | |
| Chipset ID | PLX/Oxford - OX16PCI952 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI (5V; 32-bit) Male |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 460.8Kbps |
| Serial Protocol | RS-232 |
| Data Bits | 5, 6, 7, 8, 9 |
| FIFO | 128 Byte |
| MTBF | 14,744,913 Hours |
| Software | |
| OS Compatibility | Windows 95/ 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
| Physical Characteristics | |
| Product Length | 120 mm [4.7 in] |
| Product Width | 20 mm [0.8 in] |
| Product Height | 120 mm [4.7 in] |
| Product Weight | 60 g [2.1 oz] |
| Environmental | |
| Operating Temperature | -20°C to 75°C (-4°F to 167°F) |
| Storage Temperature | -40°C to 85°C (-40°F to 185°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI Serial Card |
| 1 - Driver CD | |
| 1 - Instruction Sheet | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCIxS950.pdf
English - PCIxS950-FR.pdf
Français
Data Sheet(s)
- PCI2S950_Datasheet.pdf
English - PCI2S950_Datasheet-ES.pdf
Español - PCI2S950_Datasheet-FR.pdf
Français - PCI2S950_Datasheet-IT.pdf
Italiano - PCI2S950_Datasheet-NL.pdf
Nederlands