2 Port ExpressCard RS232 Serial Adapter Card with 16950 UART
EC2S950Add two high-speed RS-232 Serial ports to your laptop computer via an ExpressCard slot
This 2 Port ExpressCard Serial Adapter Card lets you add two serial ports to your laptop or ExpressCard equipped desktop computer, using an available ExpressCard slot.
Featuring 128-byte FIFO communication, and a high performance 16C950 UART, the ExpressCard Serial Adapter card offers up to 921.6Kbps data transfer rates, which ensures peak communication with your serial peripheral devices.
The StarTech.com Advantage
- Connect serial devices to any notebook with an available Express Card slot.
- Supports the RS232 specification.
- StarTech.com's Lifetime Warranty
- Free Lifetime Technical Support
Features
- Offers 2 DB9 RS-232 ports to connect a serial device to a notebook with an available ExpressCard slot
- 128-byte deep FIFO data buffer
- Maximum data transfer rate up to 921.6 kbps
- Automated in-band flow control
Applications
- Works with serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters, and more.
Product Numbers
| Ingram Micro Netherlands | 1594546 |
| UPC Code | 065030822978 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Port Style | Dongle (Included) |
| Chipset ID | PLX/Oxford - OX16PCI954 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 2 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 921.6 Kbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit), Vista(32/64), XP(32/64), 2000, NT 4.0, ME, 98se Windows® Server 2008, 2008 R2, 2003(32/64) Linux |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.6 lb] |
| What's in the Box | |
| Included in Package | 1 - Serial ExpressCard |
| 1 - 2 Port DB9 Adapter Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- EC2S950.pdf
English
Data Sheet(s)
- EC2S950_Datasheet.pdf
English - EC2S950_Datasheet-ES.pdf
Español - EC2S950_Datasheet-FR.pdf
Français - EC2S950_Datasheet-IT.pdf
Italiano - EC2S950_Datasheet-NL.pdf
Nederlands










