CHECKOUT Your Cart: Empty

10 Pack 2 Port PCI Serial Adapter Cards

10PKPCI2S550

Add two RS232 Serial ports through a PCI expansion slot - 10 pack

291,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 35

The 10PKPCI2S550 10 Pack 2 Port PCI Serial Adapter Cards lets you deploy serial connectivity across multiple computers, at a competitive price. Ideal for system builders, these cards come in non-retail packaging with a single driver disk, providing you with over 35% in savings!

Each 2 Port 16550 Serial Card can be installed in a PCI slot to add two serial ports - a cost-effective solution for connecting any new or legacy serial device, with data transfer rates of up to 115.2 Kbps.

Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to your system, the adapter card supports IRQ sharing and operates flawlessly with Windows® XP, Server 2003, 2000, ME, 98, 95, NT4, 3.1, DOS® and Linux®.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Data transfer rates of up to 115.2 Kbps for effective serial device performance
  • Guaranteed compatibility with any PC running Windows®, DOS® or Linux®
  • Easy to install and use with full step-by-step instructions
Features
  • Includes drivers for Linux® and all versions of Windows®
  • 16 byte FIFO buffer ensures fast data transfer while multitasking
  • Supports the RS-232 serial interface and the PCI bus interface
  • Supports data rates up to 115.2 Kbps
Applications
  • Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
  • POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
  • Consumer (modems, PDAs, digital cameras, printers)
  • Security (UPS control, access key panels, video cameras, card readers, modems)
  • Casino (video lottery terminals, slot machines)
  • Environmental Control (lighting, temperature, clocks)
  • Healthcare (patient monitoring equipment, nurses' stations, modems)
  • Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
  • Hospitality/Restaurant (credit card/debit card reader, serial printers)
  • Great for OEMs, system builders or IT professionals requiring quantity serial cards for mass installations or upgrades
  • ISDN Networking
Product Numbers
Ingram Micro Italy V930211
Ingram Micro Netherlands 1584427
Ingram Micro Spain V930211
Ingram Micro France V930211
Ingram Micro Sweden V930211
UPC Code 065030790055
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Ports 2
Bus Type PCI (5 Volt)
Card Type Standard Profile (LP bracket incl.)
Port Style Integrated on Card
Industry Standards PCI 2.1
Chipset ID ASIX/MosChip - MCS9835CV
Connector(s)
Connector Type(s) 1 - PCI (5V; 32-bit) Male
External Ports 2 - DB-9 (9 pin; D-Sub) Male
Performance
Maximum Data Transfer Rate 115.2 Kbps
Serial Protocol RS-232
FIFO 16 Byte
Software
OS Compatibility DOS, Windows 95/ 98SE/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 10.4.x and up
Windows XP Embedded/ POS Ready 2009/ Embedded System 2009 OS/ CE 5.0/ CE 6.0
Physical Characteristics
Product Length 120 mm [4.7 in]
Product Width 20 mm [0.8 in]
Product Height 120 mm [4.7 in]
Product Weight 60 g [2.1 oz]
Packaging Information
Shipping (Package) Weight 0.9 kg [2.1 lb]
What's in the Box
Included in Package 10 - PCI2S550 Serial Cards
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART
PCI2S550_LP 2 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART Add 2 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot
48,99 €
In Stock 639
PCI Serial Adapter Card (RS232) (16550 UART)
PCI1S550 1 Port PCI RS232 Serial Adapter Card with 16550 UART Add an RS-232 serial port to your PC through a PCI expansion slot
33,99 €
In Stock 533
4 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI4S550 4 Port PCI RS232 Serial Adapter Card with 16550 UART Add four RS232 serial ports to any PC using a single PCI expansion slot
82,99 €
In Stock 156
4 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI4S550N 4 Port PCI RS232 Serial Adapter Card with 16550 UART Add 4 high-speed RS-232 serial ports to your PC through a PCI expansion slot
51,99 €
In Stock 667
Low Profile PCI Serial Card (RS232) (16550 UART)
PCI1S550_LP 1 Port PCI Low Profile RS232 Serial Adapter Card with 16550 UART Add 1 high-speed RS-232 serial ports to your low profile/small form factor computer with a PCI expansion slot
45,99 €
In Stock 220

Accessories

6ft Straight Through Serial Cable - DB9 M/F
MXT100 6ft Straight Through Serial Cable - DB9 M/F Extend your EGA monitor cable or mouse cable by 6ft
3,99 €
In Stock 137
DB9 to DB25 Serial Cable Adapter - F/M
3,99 €
In Stock 100
10 ft DB9 RS232 Serial Null Modem Cable F/F
SCNM9FF 10 ft DB9 RS232 Serial Null Modem Cable F/F Transfer files via serial connection
5,99 €
In Stock 1247
10 ft DB9 RS232 Serial Null Modem Cable F/M
SCNM9FM 10 ft DB9 RS232 Serial Null Modem Cable F/M Transfer files via serial connection
4,99 €
In Stock 193
6 ft Straight Through Serial Cable - DB9 F/F
MXT100FF 6 ft Straight Through Serial Cable - DB9 F/F Connect two DB9 equipped serial devices
4,99 €
In Stock 24
10 Pack of 2-Port PCI Serial Cards 10 Pack of 2-Port PCI Serial Cards 10 Pack of 2-Port PCI Serial Cards 10 Pack of 2-Port PCI Serial Cards