1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention
ICUSB232PROAdd an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention
The ICUSB232PRO 1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention offers a professional grade solution for connecting legacy or industrial RS232 serial devices to a laptop or desktop computer through USB - eliminating the expense of upgrading serial peripherals for compatibility.
A time-saving and convenient USB/Serial solution, the adapter retains assigned serial COM port values in nonvolatile memory, allowing the same values to automatically be assigned to the adapter serial port if disconnected and reconnected, or disconnected from one USB port and installed in another.
A versatile connectivity solution that bridges legacy serial peripheral devices with newer USB-capable computers, the USB to Serial adapter offers broad operating system compatibility including Windows®, Linux and Mac OS, for easy integration into mixed environments.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- COM port settings are retained for serial devices plugged into different USB ports saving time
- Easy plug and play installation with our USB Powered adapter - no power outlet required
Features
- USB to Straight-Through RS232 Serial Adapter
- Supports data transfer rates of up to 920kpbs
- COM Port assignments maintained across reboot
- Powered by an available USB port - no external power adapter required
- Provides dual buffers for upstream and downstream data transfer
- Supports remote wake up and power management control
- Supports automatic handshake mode
Applications
- Perfect for IT Administrators looking to add legacy functionality to newer notebooks, PCs and servers that lack an integrated RS232 port
- Connect, monitor and control industrial/automotive sensors and equipment
- Connect bar code scanners, receipt printers and other point of sale devices
- Connect a satellite receiver, serial modem, or PDA with serial sync
- Connect and program LED and Digital signage boards with serial communication ports
Product Numbers
| Ingram Micro Italy | V930536 |
| Ingram Micro Netherlands | 1592900 |
| Ingram Micro Spain | V930536 |
| DELL Netherlands Harmony | A4070479 |
| Ingram Micro France | V930536 |
| Ingram Micro Sweden | V930536 |
| UPC Code | 065030820080 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Bus Type | USB 2.0 |
| Chipset ID | Prolific - PL-2303 |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - USB A (4 pin) Male | |
| Performance | |
| Maximum Data Transfer Rate | 921.6 Kbps |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows® 7 (32/64), Vista(32/64), XP(32/64), 2000, ME, 98SE Windows® Server 2008 R2 Mac OS 10.x (Tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 0.3 m [1 ft] |
| Product Length | 400 mm [15.7 in] |
| Product Width | 34 mm [1.3 in] |
| Product Height | 15 mm [0.6 in] |
| Product Weight | 70 g [2.5 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | PC with an available USB 1.1 (or above) port |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - USB to Serial Adapter |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- ICUSB232PRO.pdf
English - ICUSB232PRO-ES.pdf
Español - ICUSB232PRO-FR.pdf
Français
Data Sheet(s)
- ICUSB232PRO_Datasheet.pdf
English - ICUSB232PRO_Datasheet-ES.pdf
Español - ICUSB232PRO_Datasheet-FR.pdf
Français - ICUSB232PRO_Datasheet-IT.pdf
Italiano - ICUSB232PRO_Datasheet-NL.pdf
Nederlands






















