1 Port PCI Express DB9 Serial Card 16550 UART
PEX1S550This 2 port PCI Express Serial Card offers two 16550 UART channels/ports for connecting any new or legacy serial peripheral, with data transfer rates of up to 230.4kbps.
A cost-effective solution for connecting serial modems, POS devices, printers, ISDN terminal adapters and more, the PCI Express serial card supports Windows® Vista, XP, ME, 2000, 98, 95 and NT4 operating systems, and offers IRQ sharing and a PCI plug and play interface to guarantee convenient, hassle-free serial device connections.
A reliable solution for connecting legacy or newer serial devices, the PCI Express serial card is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Guaranteed compatibility with any PC running Windows® 2000/XP/2003 and Vista
- Data transfer rates of up to 230.4 Kbits/sec for peak serial device performance
- Easy to install and use with full step-by-step instructions
Features
- IRQ sharing saves resources and eliminates conflicts
- Supports the RS-232 serial interface
- 16 byte FIFO buffer ensures fast data transfer while multitasking
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Product Numbers
| UPC Code | 065030821087 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Card Type | Standard Profile |
| Interface | Serial |
| Ports | 1 |
| Bus Type | PCI Express |
| Port Style | Integrated on Card |
| Chipset ID | ASIX/MosChip - MCS9820CV |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-232 |
| General Specifications | Pentium class computer with an available PCI Express Slot |
| Software | |
| OS Compatibility | DOS, Windows 95/ 98SE/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 10.4.x and up Windows XP Embedded/ POS Ready 2009/ Embedded System 2009 OS |
| Physical Characteristics | |
| Product Length | 92 mm [3.6 in] |
| Product Width | 21 mm [0.8 in] |
| Product Height | 120 mm [4.7 in] |
| Product Weight | 90 g [3.2 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 1 Port PCI Express Serial Card |
| 1 - Driver CD | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PEX1S550.pdf
English
Data Sheet(s)
- PEX1S550_Datasheet.pdf
English - PEX1S550_Datasheet-ES.pdf
Español - PEX1S550_Datasheet-FR.pdf
Français - PEX1S550_Datasheet-IT.pdf
Italiano - PEX1S550_Datasheet-NL.pdf
Nederlands

