1 Port PCI RS232 Serial Adapter Card w/ 16950 UART - Dual Voltage
PCI1S950DVAdd an RS232 Serial port through a PCI expansion slot
The PCI1S950DV 1 Port PCI RS232 Serial Adapter Card w/ 16950 UART - Dual Voltage offers a high performance 16950 UART channel/port for connecting any new or legacy serial peripheral, with data transfer rates of up to 460Kbps.
A cost-effective solution for connecting serial modems, POS devices, printers, ISDN terminal adapters and more, and offers dual voltage support, allowing you to use a PCI (5V) or PCI-X (3.3V) slot for installation.
A versatile solution, the PCI Serial card supports Windows® 7, Vista, XP, ME, 2000, 98, 95 and NT4, and offers IRQ sharing and a PCI plug and play interface to guarantee convenient, hassle-free serial device connections. Suitable for installation in standard or small form factor PC cases, the PCI serial card includes an optional low profile/half-height bracket for easy installation.
Backed by a StarTech.com Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Reach maximum transfer rates up to 420 Kbps for efficient serial device performance
- Standard and low profile/half-height bracket included for fitment into almost any system form factor
- Universal PCI card works in both 3.3 and 5.0 volt PCI/PCI-X slots for maximum compatibility
Features
- Universal 3.3/5V PCI card to 1 RS232 port
- Maximum data transfer rate of 460 Kbps
- 128-byte deep FIFO per transmitter and receiver
- High performance 16C950 UART channel
- UART’s fully compatible with 16C550 type devices
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band hardware flow control using RTS / CTS and/or DSR / DTR
- PCI 2.2 and PCI Power Management 1.0 compliant
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Consumer (modems, PDAs, digital cameras, printers)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- ISDN Networking
Product Numbers
| Ingram Micro Italy | V930483 |
| Ingram Micro Netherlands | 1591587 |
| Ingram Micro Spain | V930483 |
| Ingram Micro France | V930483 |
| Ingram Micro Sweden | V930483 |
| UPC Code | 065030821773 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OX16PCI952 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 460Kbps (Note: Crystal will need to be adjusted to achieve 460Kbps) |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows 95/ 98SE/ ME/ NT 4.0/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux Kernel 2.6.11 and above |
| Physical Characteristics | |
| Product Length | 120 mm [4.7 in] |
| Product Width | 20 mm [0.8 in] |
| Product Height | 120 mm [4.7 in] |
| Product Weight | 60 g [2.1 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI / PCI-X Serial Card |
| 1 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- PCIxS950DV.pdf
English - PCIxS950DV-FR.pdf
Français
Data Sheet(s)
- PCI1S950DV_Datasheet.pdf
English - PCI1S950DV_Datasheet-ES.pdf
Español - PCI1S950DV_Datasheet-FR.pdf
Français - PCI1S950DV_Datasheet-IT.pdf
Italiano - PCI1S950DV_Datasheet-NL.pdf
Nederlands



















