1 Port Native ExpressCard RS232 Serial Adapter Card with 16950 UART
EC1S952Add a high-speed RS-232 Serial port to your laptop computer via an ExpressCard expansion slot
The EC1S952 1 Port Native ExpressCard RS232 Serial Adapter Card with 16950 UART lets you add an RS232 serial port to your laptop or ExpressCard-equipped desktop computer.
The serial ExpressCard is designed based on a single-chip architecture (as opposed to cards that use a "bridge chip"), providing native PCI Express communication for greater performance and reliability by reducing the CPU load by up to 48%, and lowering power consumption.
An included stabilizer bracket allows the EC1S952 to fit snugly in both 34mm and 54mm ExpressCard slots. Providing optimal communication with RS232 serial devices, this ExpressCard serial card supports baud rates of up to 115.2Kbps and features a 128-byte FIFO buffer, plus a high performance 16C950 UART.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- The high performing single chip design optimizes speed, reliability, and power while reducing CPU load by as much as 48%
- Compatible with both 34mm and 54mm ExpressCard slots; includes a slot spacer for greater security while installed in 54mm slots
Features
- Supports high performance 16C950 UART with baud rates up to 115.2Kbps and backwards compatible with 16C550 UART
- ExpressCard 34mm and 54mm (with included adapter) Form Factor
- Single chip design optimizes speed, reliability and power
- Fully compliant with Express Card 1.0 Specifications
- Supports ASPM (L0S, L1) Link power management
- Automated in & out-of-band flow control
- Advanced FIFO fill management
Applications
- Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
- POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
- Used to control multiple surveillance / security cameras in a parking structure, office building, etc
- Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc
- Embedded system coding, building, and diagnostics
Product Numbers
| Ingram Micro Italy | V930860 |
| Ingram Micro Netherlands | 1602998 |
| Ingram Micro Spain | V930860 |
| Ingram Micro France | V930860 |
| Ingram Micro Sweden | V930860 |
| UPC Code | 065030834926 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OXPCIe952 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-232 |
| Max Baud Rate | 115.2 Kbps |
| FIFO | 128 Bytes |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit), Vista(32/64), XP(32/64), 2000 Windows® Server 2008 R2 Linux |
| Physical Characteristics | |
| Product Length | 115 mm [4.5 in] |
| Product Width | 45 mm [1.8 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 34 g [1.2 oz] |
| Environmental | |
| Operating Temperature | -40°C to 85°C (-40°F to 185°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard to Serial Adapter |
| 1 - 34 to 54mm slot spacer | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- PLX_PCIe.zip
Version: 1.03.0000.01
Manual(s):
- EC1S952.pdf
English - EC1S952-FR.pdf
Français
Data Sheet(s)
- EC1S952_Datasheet.pdf
English - EC1S952_Datasheet-ES.pdf
Español - EC1S952_Datasheet-FR.pdf
Français - EC1S952_Datasheet-IT.pdf
Italiano - EC1S952_Datasheet-NL.pdf
Nederlands




















