1 Port ExpressCard RS232 Serial Adapter Card with 16950 UART
EC1S950This 1 Port Serial ExpressCard Adapter lets you add a serial port to your laptop or ExpressCard equipped desktop computer, using an available ExpressCard slot.
Featuring 128-byte FIFO communication, and a high performance 16C950 UART, the ExpressCard Serial Adapter card offers up to 921.6Kbps data transfer rates, which ensures peak communication with your serial peripheral devices.
Designed to provide a durable serial connectivity solution, the Serial ExpressCard is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Connect serial devices to any notebook with an available Express Card slot.
- Supports the RS232 specification
- StarTech.com's Lifetime Warranty
- Free Lifetime Technical Support
Features
- Offers 1 DB9 RS-232 port to connect a serial device to a notebook PC
- 128-byte deep FIFO data buffer
- High Performance 16C950 UART with maximum data transfer rate up to 921.6 kbps
- Automated in-band flow control
Applications
- Works with serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters, and more.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OXCB950 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Maximum Data Transfer Rate | 921000000 Mbits/Sec |
| Serial Protocol | RS-232 |
| Software | |
| OS Compatibility | Windows 95/ 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux Kernel 2.6.11 and above, |
| Special Notes / Requirements | |
| System and Cable Requirements | A notebook computer with an available ExpressCard slot (34mm or 54mm). |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - Serial ExpressCard |
| 1 - 1 Port DB9 Break-out Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- EC1S950.pdf
English
Data Sheet(s)
- EC1S950_Datasheet.pdf
English - EC1S950_Datasheet-ES.pdf
Español - EC1S950_Datasheet-FR.pdf
Français - EC1S950_Datasheet-IT.pdf
Italiano - EC1S950_Datasheet-NL.pdf
Nederlands
