1 Port ISA RS232 Serial Adapter Card with 16550 UART
ISA1S550Add an RS232 port to legacy computer systems through an ISA slot
StarTech.com's ISA-based RS232 Serial Card (16550 UART) can be installed in an ISA motherboard slot to add an RS232 serial COM port, with support for data transfer rates of up to 460.8Kbps for peak serial device performance.
The ISA Serial Adapter Card includes drivers for Windows® 3.1, 95, 98, NT4 and NT5, and offers a full built-in jumper set to ensure easy configuration and broad compatibility.
A cost-effective solution for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to a system, the ISA serial card is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Built-in jumpers provide allow easy configuration to any free IRQ
- Data transfer rates of up to 460.8 Kbits/sec. for peak serial device performance
- Easy to install and use with full step-by-step instructions
Features
- Includes drivers for Windows® 3.1, 95, 98, NT4, NT5
- Full jumper set to ensure compatibility with almost any PC system
- Supports the RS-232 interface
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Consumer (modems, PDAs, digital cameras, printers)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- ISDN Networking
Product Numbers
| Ingram Micro Netherlands | 1584513 |
| Ingram Micro Sweden | V930214 |
| UPC Code | 065030781756 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Interface | Serial |
| Ports | 1 |
| Bus Type | ISA |
| Card Type | Standard Profile |
| Port Style | Integrated on Card |
| Chipset ID | NS16550AFN |
| Connector(s) | |
| Connector Type(s) | 1 - ISA (16-bit) Male |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| FIFO | 16 Bytes |
| Maximum Data Transfer Rate | 460.8 Kbps |
| Serial Protocol | RS-232 |
| Max Baud Rate | 460.8 Kbps |
| COM Settings | COM1 to COM7 |
| Physical Characteristics | |
| Product Length | 12.8 cm [5 in] |
| Product Height | 7 cm [2.8 in] |
| Environmental | |
| Humidity | 5~85% RH |
| Operating Temperature | -10°C to 80°C (14°F to 176°F) |
| Storage Temperature | -20°C to 100°C (-4°F to 212°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - I/O CARD |
| 1 - Instruction Sheet | |
Related Products
Accessories
Downloads
Manual(s):
- ISA1S550.pdf
English
Data Sheet(s)
- ISA1S550_Datasheet.pdf
English - ISA1S550_Datasheet-DE.pdf
Deutsch - ISA1S550_Datasheet-ES.pdf
Español - ISA1S550_Datasheet-FR.pdf
Français - ISA1S550_Datasheet-IT.pdf
Italiano - ISA1S550_Datasheet-NL.pdf
Nederlands