2 Port PCI Express Parallel Adapter Card - EPP/ECP
PEX2PECPAdd 2 high-speed parallel ports (EPP/ECP/SPP) to your desktop computer through a PCI Express expansion slot
The PEX2PECP PCI Express based EPP/ECP/SPP parallel card adds two IEEE 1284 parallel ports to your PC, with support for parallel data communication at speeds of up to 1.5 Mbps – up to 3 times faster than on-board parallel ports!
Installation is a breeze with support for Windows® 7, Vista, XP, 2003 and 2000. IRQ sharing and plug and play capabilities guarantee convenient, hassle-free connection to any parallel peripheral.
The 2 port PCI Express Parallel adapter card is a complete dual profile solution, providing both standard bracket and low profile brackets for adapting to slimline or small form factor system applications.
Backed by a StarTech.com Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Standard and low profile bracket included allowing install into almost any system
- Use existing parallel devices with PCI Express systems saving the cost and hassle of upgrading peripherals to work with newer systems
- Supports SPP, EPP and ECP communication modes for maximum compatibility with your parallel peripherals
Features
- Supports Standard Parallel Port(SPP), Enhanced Parallel Port(EPP) & Enhanced Capability Port(ECP)
- Data transfer rate up to 1.5 Mbps
- Compliant with PCI Express Base Specification 1.0a
Applications
- Connects any parallel peripheral including printers, scanners, CD-R/RWs, Zip® drives, and memory card readers
Product Numbers
| Dell France Harmony | A4706659 |
| Ingram Micro Italy | V930555 |
| Ingram Micro Netherlands | 1593472 |
| Ingram Micro Spain | V930555 |
| DELL España Harmony | A4070678 |
| DELL Netherlands Harmony | A4048306 |
| Ingram Micro France | V930555 |
| Ingram Micro Sweden | V930555 |
| UPC Code | 065030821384 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Integrated on Card |
| Chipset ID | ASIX/MosChip - MCS9815CV |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 2 - DB-25 (25 pin; D-Sub) Female |
| Performance | |
| Maximum Data Transfer Rate | 1.5 Mbps |
| Software | |
| OS Compatibility | DOS, Windows 95/ 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux Kernel 2.6.11 and above, |
| Physical Characteristics | |
| Product Length | 92 mm [3.6 in] |
| Product Width | 21 mm [0.8 in] |
| Product Height | 120 mm [4.7 in] |
| Product Weight | 95 g [3.4 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCIe Parallel Card |
| 2 - Low Profile Brackets | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Downloads
Driver(s):
Manual(s):
- PEXxPECP.pdf
English - PEXxPECP-ES.pdf
Español - PEXxPECP-FR.pdf
Français
Data Sheet(s)
- PEX2PECP_Datasheet.pdf
English - PEX2PECP_Datasheet-ES.pdf
Español - PEX2PECP_Datasheet-FR.pdf
Français - PEX2PECP_Datasheet-IT.pdf
Italiano - PEX2PECP_Datasheet-NL.pdf
Nederlands






















