1 Port CardBus PCMCIA Parallel Laptop Adapter Card
CB1PECPAdd an IEEE 1284 Parallel port to your laptop computer through a CardBus/PCMCIA slot
The CB1PECP 1 Port CardBus (PCMCIA) Parallel Laptop Adapter Card turns a 32-bit CardBus slot into an IEEE 1284 Parallel port, allowing you to connect parallel devices to a laptop computer.
The CardBus Parallel card provides a cost-effective way to bridge the compatibility gap between your laptop and legacy devices. A convenient solution for adding a parallel printer or scanner, simply insert the adapter (CB1PECP) into an available CardBus (PCMCIA) slot and connect your parallel device to the adapter’s EPP/ECP parallel port.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Broad Windows® compatibility for an easy, plug and play installation
- Supports EPP and ECP communication modes for maximum compatibility with your parallel peripherals
Features
- Compatible with 32-bit CardBus (PCMCIA) slots
- Maximum data transfer rate of 1.5 Mbps
- EPP/ECP Parallel port that fully supports existing Centronics interface
Applications
- Connects any parallel peripheral including printers, scanners, Zip® drives, and other devices
Product Numbers
| Ingram Micro Netherlands | 1595976 |
| Ingram Micro Sweden | V930638 |
| UPC Code | 065030824583 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | CardBus (PCMCIA) |
| Port Style | Integrated on Card |
| Chipset ID | PLX/Oxford - OXmPCI952 |
| Connector(s) | |
| Connector Type(s) | 1 - DB-25 (25 pin; D-Sub) Female |
| 1 - PC Card (Type II; Cardbus) | |
| Performance | |
| Maximum Data Transfer Rate | 1.5Mbps |
| Software | |
| OS Compatibility | Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit) |
| Physical Characteristics | |
| Product Length | 120 mm [4.7 in] |
| Product Width | 60 mm [2.4 in] |
| Product Height | 24 mm [0.9 in] |
| Product Weight | 140 g [4.9 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | Pentium class PC or higher with an available CardBus slot. |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - CardBus Parallel Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- CB1PECP.pdf
English - CB1PECP-FR.pdf
Français
Data Sheet(s)
- CB1PECP_Datasheet.pdf
English - CB1PECP_Datasheet-ES.pdf
Español - CB1PECP_Datasheet-FR.pdf
Français - CB1PECP_Datasheet-IT.pdf
Italiano - CB1PECP_Datasheet-NL.pdf
Nederlands









