2 Port 12V 24V PoweredUSB Adapter Card - USB PlusPower
PUSBADAPAdd two standalone 12/24V PoweredUSB ports to your system without occupying a PCI slot
The PUSBADAP 2 port 12V/24V Powered USB Adapter Card acts as the daughter board component to StarTech.com's 3 Port PCI 12V Powered USB Card (PCI312PUSB), adding two Powered USB (USB PlusPower) ports and expanding the number of Powered USB ports provided, for a total of five.
Alternatively, the adapter card can be used as a standalone 2 port Powered USB card without taking up a PCI slot by imply connecting the provided USB header cable to the motherboard, and a standard LP4 power connection from the system power supply.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Connector locking mechanism provides a secure connection, preventing cables from being unplugged accidentally
- Two operating modes allow you to connect it as a daughter board to a StarTech.com PoweredUSB card, or to the motherboard header of a PC using the provided cable
- Enables a low-cost, standard PC to become a powerful retail system
Features
- Doesn’t occupy a PCI slot
- Provides 2 powered USB ports that supply 24V and 12V power
- Connect as a daughter board to a PoweredUSB card, or to the motherboard of a PC using the included USB header cable
- 4 pin Din connector acts as an optional external 24V AC adapter
- Provides 3A of current per port
- Backwards compatible with USB 2.0 and 1.1
- Maximum data transfer rate of 480 Mbps
Applications
- Ideal for adding portable scanners, receipt printers, and digital scales to new Retail Point-of-Sale (POS), or Point-of-Care (POC) PCs
- Install into integrated Kiosks to provide power to Parking Garage/Gas Station receipt printers
- Provide power and data connection to remote surveillance cameras
- Upgrade Mobile Computing systems such as delivery services/overland transportation vehicles
- Gaming industry (joysticks with feedback mechanisms)
- External CD-ROM, DVD drive and Hard drives that require more than 500mA current
Product Numbers
| Ingram Micro Netherlands | 1599208 |
| Ingram Micro Sweden | V930755 |
| UPC Code | 065030830911 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Card Type | Standard Profile |
| Connector(s) | |
| Internal Ports | 1 - IDC (10 pin; Motherboard Header) Male |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| External Ports | 1 - Power DIN (4 pin) Male |
| 1 - PoweredUSB 12V (8 pin; Host Side) Female | |
| 1 - PoweredUSB 24V (8 pin; Host Side) Female | |
| Software | |
| OS Compatibility | Windows® 2000/ME/2003/XP/Vista |
| Physical Characteristics | |
| Product Length | 120 mm [4.7 in] |
| Product Width | 66.7 mm [2.6 in] |
| Product Weight | 200 g [7.1 oz] |
| Special Notes / Requirements | |
| Note | Operates in two separate modes: Connect from the internal USB connector to the main board on the Powered USB card Stand Alone Mode connects via internal USB connect to the Mother Board of the PC |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - Daughter Board |
| 1 - USB Header Cable | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- PUSBADAP.pdf
English
Data Sheet(s)
- PUSBADAP_Datasheet.pdf
English - PUSBADAP_Datasheet-ES.pdf
Español - PUSBADAP_Datasheet-FR.pdf
Français - PUSBADAP_Datasheet-IT.pdf
Italiano - PUSBADAP_Datasheet-NL.pdf
Nederlands








