2 Port Low Profile 12V 24V PoweredUSB Adapter Card - PlusPower
PUSBADAPLPAdd two standalone 12/24V PoweredUSB ports to your system without occupying a PCI slot – Low Profile
Offering true Powered USB (USB PlusPower) versatility, this low profile 2 port 12V/24V Powered USB Adapter Card acts as the daughter board component to StarTech.com's 3 Port PCI 12V Powered USB Card (PCI312PUSB), expanding the number of Powered USB ports provided for a total of five Powered USB ports.
Alternatively, the adapter card does not require a direct connection to the motherboard PCI local bus, letting you install the card as a standalone 2 port Powered USB card.
The adapter card features a low profile design that's suitable for installation in a small form factor/micro form factor computer - allowing you to add one 12V and one 24V keyed Powered USB connector to virtually any computer, regardless of the case form factor.
The StarTech.com Advantage
- Connects to a Powered USB Main Board or a mother board of a PC using an extension cable
- Supports extra powered USB ports with different voltages
- Connector locking mechanism prevents cables from being unplugged accidentally
Features
- Connect to a Powered USB Main Board or a mother board of a PC using an extension cable
- Doesn’t require a PCI slot
- Provides 2 powered USB ports that supply 24v and 12v power.
- Provides 3Amp of current for each port
- 4 pin Din connector acts as an optional external 24v AC adapter
- Compatible with USB 2.0 and 1.1
Applications
- Point-of-Sale (POS)
- Point-of-Care (POC)
- Mobile Computing (delivery services, overland transportation)
- Gaming industry (joysticks with feedback mechanisms)
- External CD-ROM, DVD drive and Hard drives that require more than 500mA current
Product Numbers
| Ingram Micro Netherlands | 1599232 |
| Ingram Micro Sweden | V930756 |
| UPC Code | 065030830928 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Card Type | Low Profile |
| Connector(s) | |
| Internal Ports | 1 - IDC (10 pin; Motherboard Header) Male |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| External Ports | 1 - Power DIN (4 pin) Male |
| 1 - PoweredUSB 12V (8 pin; Host Side) Female | |
| 1 - PoweredUSB 24V (8 pin; Host Side) Female | |
| Software | |
| OS Compatibility | Windows® 2000/ME/2003/XP/Vista |
| Physical Characteristics | |
| Product Length | 120 mm [4.7 in] |
| Product Width | 66.7 mm [2.6 in] |
| Product Weight | 200 g [7.1 oz] |
| Special Notes / Requirements | |
| Note | Operates in two separate modes: Connect from the internal USB connector to the main board on the Powered USB card Stand Alone Mode connects via internal USB connect to the Mother Board of the PC |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - Daughter Board |
| 1 - USB Header Cable | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- PUSBADAPLP.pdf
English
Data Sheet(s)
- PUSBADAPLP_Datasheet.pdf
English - PUSBADAPLP_Datasheet-ES.pdf
Español - PUSBADAPLP_Datasheet-FR.pdf
Français - PUSBADAPLP_Datasheet-IT.pdf
Italiano - PUSBADAPLP_Datasheet-NL.pdf
Nederlands








