CHECKOUT Your Cart: Empty

3 Port PCI Express 12V PoweredUSB Adapter Card - USB PlusPower

PEX312PUSB

Add three 12 volt PoweredUSB ports to any PC with a PCI Express slot

125,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 11

The PEX312PUSB 3 Port PCI Express 12V PoweredUSB Adapter Card allows you to add three Powered USB (USB PlusPower) ports to any standard form-factor computer, using an available PCI Express Slot.

Drawing power from either the PCI Express slot or the computer power supply, the powered USB adapter card provides up to 3A of current to each connected device, allowing for up to three Powered USB devices to be installed at the same time.

Plus, the PCI Express Powered USB Adapter card can be connected to the corresponding accessory daughter board PUSBADAP (2 Port Low Profile 12V/24V Powered USB Adapter Card), to create two additional Powered USB ports, but does not require a second PCI Express slot.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • Connector locking mechanism provides a secure connection, preventing cables from being unplugged accidentally
  • Backwards compatible with standard USB 2.0, USB 1.1 and Powered USB peripheral devices for added versatility
  • Enables a low-cost, standard PC to become a powerful retail system
Features
  • 3 external 12V Powered USB Connectors
  • Fully Compliant with PCI Express Base Specifications, Revision 1.0a
  • Powered from either the 1x PCI Express slot or the Power Supply of the P.C. with a standard LP4 connection
  • Supplies power and data signals over hot-plugging USB cable
  • Can be linked to a daughter board using two internal USB connections or used as a stand alone adapter
  • Backwards compatible with USB 1.1 and 2.0 standards and allow for hot-plugging
  • No external power is required
  • Cable locking mechanism
  • Maximum data transfer rate of 480 Mbps
Applications
  • Ideal for adding portable scanners, receipt printers, and digital scales to new Retail Point-of-Sale (POS), or Point-of-Care (POC) PCs
  • Install into integrated Kiosks to provide power to Parking Garage/Gas Station receipt printers
  • Provide power and data connection to remote surveillance cameras
  • Upgrade Mobile Computing systems such as delivery services/overland transportation vehicles
  • Gaming industry (joysticks with feedback mechanisms)
  • External CD-ROM, DVD drive and Hard drives that require more than 500mA current
Product Numbers
Ingram Micro Netherlands 1599121
Ingram Micro Sweden V930753
UPC Code 065030831543
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Ports 3
Bus Type PCI Express
Card Type Standard Profile
Chipset ID Renesas/NEC - D720101GJ
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
Internal Ports 1 - IDC (10 pin; Motherboard Header) Male
1 - LP4 (4 pin; Molex Large Drive Power) Male
External Ports 3 - PoweredUSB 12V (8 pin; Host Side) Female
Performance
Maximum Data Transfer Rate 480Mbps
Software
OS Compatibility Windows 2000/ME/2003/XP/Vista
Physical Characteristics
Product Length 120.6 mm [4.7 in]
Product Width 69.2 mm [2.7 in]
Product Weight 200 g [7.1 oz]
Special Notes / Requirements
Note Approximately 100W of spare power is required from the power supply when peripheral devices are connected and running
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - Powered USB Card
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2 Port 12V 24V PoweredUSB Adapter Card - USB PlusPower
PUSBADAP 2 Port 12V 24V PoweredUSB Adapter Card - USB PlusPower Add two standalone 12/24V PoweredUSB ports to your system without occupying a PCI slot
71,99 €
In Stock 19
2 Port Low Profile 12V 24V PoweredUSB Adapter Card - PlusPower
PUSBADAPLP 2 Port Low Profile 12V 24V PoweredUSB Adapter Card - PlusPower Add two standalone 12/24V PoweredUSB ports to your system without occupying a PCI slot – Low Profile
71,99 €
In Stock 9
3 Port Low Profile PCI 12V PoweredUSB Adapter Card - USB PlusPower
PCI312PUSBLP 3 Port Low Profile PCI 12V PoweredUSB Adapter Card - USB PlusPower 3 Port Low Profile PCI 12V Powered USB Card
77,99 €
In Stock 27
3 Port PCI 12V PoweredUSB Adapter Card - USB PlusPower
PCI312PUSB 3 Port PCI 12V PoweredUSB Adapter Card - USB PlusPower Add three 12 volt PoweredUSB ports to any PC with a PCI slot
77,99 €
In Stock 20
3 Port LP PCI Express 12V PoweredUSB Adapter Card - USB PlusPower
PEX312PUSBLP 3 Port LP PCI Express 12V PoweredUSB Adapter Card - USB PlusPower Add three 12 volt PoweredUSB ports to any PC with a PCI Express slot
125,99 €
In Stock 27

Accessories

SATA to LP4 Power Cable Adapter
LP4SATAFM SATA to LP4 Power Cable Adapter Power an IDE hard drive from a SATA Power connection.
3,99 €
In Stock 1531