2 Port 12V 1 Port 24V Dual Profile PCI Powered USB Card
PCI1224PUSBAdd two 12 volt and one 24 volt PoweredUSB ports to any PC with a PCI slot
The PCI1224PUSB 2 Port 12V 1 Port 24V Dual Profile PCI Powered USB Card adds two 12V and one 24V Powered USB ports to any computer, through an available PCI Slot.
Drawing power from either the PCI slot or the computer power supply, the Powered USB adapter card provides up to 3A of current to each connected device, allowing for up to three Powered USB devices to be installed at a time.
Plus, this Adapter Card can be connected to StarTech.com's 2 Port 12V/24V Powered USB Adapter Card (PUSBADAP), to create two additional Powered USB ports, without using an extra PCI slot. A Full-height bracket is attached to the adapter, and a low profile/half-height bracket is included in the packaging box for small form factor systems.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- 24V is enough power to run a full-sized printer, with two 12V ports for scanners or pole displays all in one card
- Enables a low-cost, standard, slimline, or SFF PC to become a powerful retail system
- Both full-height and low-profile/half-height brackets are provided for compatibility with all chassis styles
Features
- 2 external 12V and 1 external 24V Powered USB Connectors
- SATA Power to LP4 adapter included
- Includes low-profile/half-height mounting bracket for small form factor cases
- Supports Win98SE, Me, 2000, XP, Vista, and Mac OS
- USB2.0 EHCI, and USB1.1 OHCI Compliant
- Supports 32-bit PCI Bus Systems, PCI 2.2 Compliant
- Powered from either the PCI slot or the Power Supply of the PC with a standard LP4 connection
- Supplies power and data signals over hot-pluggable USB cable
- Can be linked to a daughter board using 9 pin internal USB connection, or stand alone
- Selectable power input
- Backwards compatible with USB 2.0, 1.1 and 1.0 standards and allow for hot-plugging
- No external power required
- Cable locking mechanism
- Maximum data transfer rate of 480 Mbps
Applications
- Ideal for adding portable scanners, receipt printers, and digital scales to new Retail Point-of-Sale (POS), or Point-of-Care (POC) PCs
- Install into integrated Kiosks to provide power to Parking Garage/Gas Station receipt printers
- Provide power and data connection to remote surveillance cameras
- Upgrade Mobile Computing systems such as delivery services/overland transportation vehicles
- Gaming industry (joysticks with feedback mechanisms)
- External CD-ROM, DVD drive and Hard drives that require more than 500mA current
Product Numbers
| Ingram Micro Netherlands | 1606333 |
| Ingram Micro Sweden | V930939 |
| UPC Code | 065030835756 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 3 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Low Profile (SP bracket incl.) |
| Chipset ID | Renesas/NEC - D720101GJ |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - IDC (10 pin; Motherboard Header) Male |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| External Ports | 1 - PoweredUSB 24V (8 pin; Host Side) Female |
| 2 - PoweredUSB 12V (8 pin; Host Side) Female | |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| MTBF | 175,362.8 Hours |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit), Vista(32/64), XP(32/64), 2000, ME Windows® Server 2008 R2, 2003(32/64) Linux |
| Physical Characteristics | |
| Product Length | 145 mm [5.7 in] |
| Product Width | 65 mm [2.6 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 90.7 g [3.2 oz] |
| Environmental | |
| Operating Temperature | 0°C to 55°C (32°F to 131°F) |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Humidity | 95% RH |
| Special Notes / Requirements | |
| Note | Card can be powered by either an LP4 or 7-pin SATA Power connection (dongle included) |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - Powered USB Card |
| 1 - LP4 to SATA adapter | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PCI1224PUSB.pdf
English
Data Sheet(s)
- PCI1224PUSB_Datasheet.pdf
English - PCI1224PUSB_Datasheet-ES.pdf
Español - PCI1224PUSB_Datasheet-FR.pdf
Français - PCI1224PUSB_Datasheet-IT.pdf
Italiano - PCI1224PUSB_Datasheet-NL.pdf
Nederlands