1 Port PCI Ultra Wide SCSI Controller Adapter Card
PCISCSIUWConnect up to 15 Ultra Wide SCSI devices to a computer through a PCI slot
This PCI based Ultra Wide SCSI Controller Adapter card lets you control up to 15 Wide SCSI devices, supporting high speed single-ended SCSI bus transfer rates of up to 40MBps, and is equipped with a dedicated on-board processor to ensure optimized performance.
Great for adding SCSI connectivity to newer PCs, the PCI Ultra Wide SCSI controller card ensures that your SCSI peripherals won't need to be replaced, even after a computer system upgrade.
The kit includes a 68-pin ribbon cable, a 50-pin ribbon cable, and drivers for the most popular operating systems.
Plus, the SCSI adapter card is backed by StarTech.com's FREE lifetime technical support.
The StarTech.com Advantage
- Allows you to easily add extra SCSI drives and peripherals to your PC
- Jumperless configuration and support for all major operating systems
- Comes complete with a 1.5 foot (460 mm) 2-drive 50-pin ribbon cable and a 1.5 foot (460 mm) 2-drive 68-pin ribbon cable
Features
- Includes built-in programmable automatic SCSI termination
- BIOS and driver support for hard drive, tape, CD-ROM, and removable media peripherals
- Supports most PC operating systems
- Support up to 15 devices
Applications
- Connect hard drives, CD-ROM drives, DVD drives, tape drives, scanners, and more to your PC
Product Numbers
| Ingram Micro Netherlands | 1593697 |
| Ingram Micro Spain | V930561 |
| Ingram Micro Sweden | V930561 |
| UPC Code | 065030785433 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | Ultra Wide SCSI |
| Bus Type | PCI (5 Volt) |
| Industry Standards | Signal Voltage Support: High Voltage Differential/SE |
| Chipset ID | Initio - INIC-950 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI (5V; 32-bit) Male |
| Internal Ports | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Female |
| 1 - IDC50 SCSI-1 (50 pin; Narrow SCSI) Male | |
| External Ports | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Female |
| Performance | |
| Maximum Data Transfer Rate | 320 MBps |
| Software | |
| OS Compatibility | Windows9x/NT 4/2000/XP/Server 2003/Vista, DOS, Netware, SCO and OS/2 |
| Physical Characteristics | |
| Product Length | 150 mm [5.9 in] |
| Product Width | 18 mm [0.7 in] |
| Product Height | 100 mm [3.9 in] |
| Product Weight | 200 g [7.1 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 kg [0.8 lb] |
| What's in the Box | |
| Included in Package | 1 - Ultra Wide SCSI PCI Card |
| 1 - 50-Pin SCSI Cable | |
| 1 - 68-pin SCSI Cable | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Downloads
Driver(s):
Manual(s):
- PCISCSIUW.pdf
English
Data Sheet(s)
- PCISCSIUW_Datasheet.pdf
English - PCISCSIUW_Datasheet-ES.pdf
Español - PCISCSIUW_Datasheet-FR.pdf
Français - PCISCSIUW_Datasheet-IT.pdf
Italiano - PCISCSIUW_Datasheet-NL.pdf
Nederlands














