CHECKOUT Your Cart: Empty

2 Port ExpressCard eSATA Controller Adapter Card

ECESATA22

Add 2 eSATA ports through your laptop ExpressCard slot

53,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 60

This 2 Port eSATA ExpressCard adapter lets laptop users experience the high performance capability of eSATA storage for data transfer rates of up to 3Gbps, as well as port multiplier capability with command-based switching for connecting multiple external hard drives to a host PC or Mac notebook through one eSATA connection.

Using a native PCI Express single chipset, the eSATA controller provides enhanced compatibility, reliability and performance for your external storage needs.

The StarTech.com Advantage
  • Port Multiplier technology supports multi-drive external enclosures over a single eSATA cable at speeds up to 3.0 Gbps
  • Small form factor that fits in 34mm and 54mm ExpressCard slots for versatility and portability
  • Native PCI Express chipset design rather than a bridge chip, ensures a fast, reliable and cost effective SATA solution
Features
  • Two external SATA (eSATA) ports
  • Supports FIS and Command-based Port Multiplier technology
  • Fits in 34mm and 54mm ExpressCard slots
  • Compliant with Serial ATA 2.5 specifications with transfer rates up to 3.0 Gbps
  • Hot-Swap compatible
  • Uses native PCI Express single chipset
Applications
  • Add eSATA connectivity to a laptop to connect with high speed external storage devices
  • Upgrade from connecting external storage devices with USB 2.0 to faster eSATA
Product Numbers
Dell France Harmony A4706639
Ingram Micro Italy V930590
Ingram Micro Netherlands 1594594
Ingram Micro Spain V930590
DELL España Harmony A4070737
DELL Netherlands Harmony A4070564
Ingram Micro France V930590
Ingram Micro Sweden V930590
UPC Code 065030824101
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Ports 2
Interface eSATA
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Silicon Image - SiI3132
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 2 - eSATA (7 pin; Data) Plug
Performance
Type and Rate SATA II (3 Gbps)
Port Multiplier Yes
RAID No
Software
OS Compatibility Windows 2000/ XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OS X 10.4.9, 10.4.10 and 10.5.1. and Linux
Physical Characteristics
Product Length 112 mm [4.4 in]
Product Width 34 mm [1.3 in]
Product Height 21 mm [0.8 in]
Product Weight 40 g [1.4 oz]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - eSATA ExpressCard Controller Card
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Accessories

ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack
ECBRACKET ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack Enables 34mm ExpressCards to stay safely seated in 54mm ExpressCard slots
4,99 €
In Stock 47
1 Port SATA to eSATA Slot Plate Bracket
7,99 €
In Stock 36
6 ft Shielded eSATA to SATA Cable
SATA2ESATA6 6 ft Shielded eSATA to SATA Cable Connect eSata devices to a standard SATA port
10,99 €
In Stock 161
Shielded eSATA Cable - M/M
ESATA3 3 ft Shielded External eSATA Cable M/M Connect your external SATA storage devices to your Laptop or desktop.
8,99 €
In Stock 211
Shielded eSATA Cable - M/M
10,99 €
In Stock 37

Downloads

Driver(s):
Manual(s):
Data Sheet(s)