2 Port CardBus eSATA Laptop Controller Adapter Card
CBESAT2Adds 2 eSATA ports to a laptop through a CardBus slot
This 2 port CardBus eSATA Adapter offers a cost-effective external storage solution that allows eSATA laptop connections to external SATA devices.
The eSATA laptop (PCMCIA) adapter is ideal for making routine backups or dumping data to SATA hard drives.
The eSATA CardBus Adapter presents a convenient way to protect your valuable data, with full external SATA data transfer speeds of up to 150MBps.
The StarTech.com Advantage
- Free Lifetime Technical Support
- Gives you 2 eSATA ports from your laptop
- StarTech.com's Lifetime Warranty
- With a maximum data transfer rate of 150MBps, it makes it easier to do data off loads
Features
- Compatible with 32-bit CardBus
- Data transfer rates up to 150MBps
- Plug and Play installation gets you up and running instantly
- Provides you with a faster transfer rate opposed to USB and FireWire
- Supports two high-speed eSATA channels for SATAI/II device connections
- Two external Serial ATA (eSATA) ports
Applications
- Enables effortless transport of high-capacity and high-performance Serial ATA hard drives
- Gives you 2 eSATA ports from your laptop
- With a quicker maximum data transfer rate (150MBps), it makes it easier to do data off loads
Product Numbers
| Ingram Micro Netherlands | 1861089 |
| Ingram Micro Sweden | V931429 |
| UPC Code | 065030835282 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | eSATA |
| Bus Type | CardBus (PCMCIA) |
| Chipset ID | Silicon Image - Sil3512 |
| Connector(s) | |
| Connector Type(s) | 1 - PC Card (Type II; Cardbus) |
| 2 - eSATA (7 pin; Data) Plug | |
| Performance | |
| Maximum Data Transfer Rate | 150Mbps |
| Type and Rate | SATA II (3 Gbps) |
| Port Multiplier | No |
| RAID | No |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 115 mm [4.5 in] |
| Product Width | 55 mm [2.2 in] |
| Product Height | 15 mm [0.6 in] |
| Product Weight | 42.9 g [1.5 oz] |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -10°C to 85°C (14°F to 185°F) |
| Humidity | 0 to 85% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.8 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port eSATA CardBus Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- CBESAT2.pdf
English
Data Sheet(s)
- CBESAT2_Datasheet.pdf
English - CBESAT2_Datasheet-ES.pdf
Español - CBESAT2_Datasheet-FR.pdf
Français - CBESAT2_Datasheet-IT.pdf
Italiano - CBESAT2_Datasheet-NL.pdf
Nederlands






