2S1I PCI SATA IDE Combo Controller Adapter Card
PCISAT2IDE1Add two internal SATA and one IDE connector to a computer through a PCI slot
StarTech.com’s 2S1I PCI SATA IDE Combo Controller Adapter Card adds two Serial ATA ports and one Ultra ATA133 channel (supports 2 IDE drives) through simple installation in a single PCI slot.
The SATA/IDE controller adapter card also includes a low profile bracket for adapting to slimline or small form factor system applications.
This high quality adapter card is backed by StarTech.com's Lifetime Warranty and FREE lifetime tech support, making it the perfect upgrade for power-users.
The StarTech.com Advantage
- Connect both SATA and IDE hard drives in the same full or low profile system
- Built in support for RAID 0, 1 or JBOD allows for flexible installations that need either speed, data redundancy or capacity
- Two independent Serial ATA ports and one Ultra ATA133 port on one PCI card
Features
- Connect two SATA drives on independent channels and up to two IDE devices on a single channel
- Supports RAID 0, RAID 1, and JBOD
- SATA 1.0 compliant host controller with data transfer rates of up to 1.5 Gbps
- Ultra ATA-133 / IDE data transfer rate up to 133 MBps
- Compliant with PCI specification revision 2.2
- Full and low profile bracket included
Applications
- Connect both SATA and legacy IDE peripherals in the same system
- Replace failed SATA and/or IDE connectors on the motherboard
- Add additional IDE and SATA ports to a low or full profile computer system
Product Numbers
| Ingram Micro Italy | V930599 |
| Ingram Micro Netherlands | 1594970 |
| Ingram Micro Spain | V930599 |
| Ingram Micro France | V930599 |
| Ingram Micro Sweden | V930599 |
| UPC Code | 065030822961 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | SATA & IDE |
| Bus Type | PCI (5 Volt) |
| Card Type | Standard Profile (LP bracket incl.) |
| Industry Standards | PCI 2.2 |
| Serial ATA v1.0 | |
| Chipset ID | VIA - VT6421 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - IDE (40 Pin; EIDE/PATA) Male |
| 2 - SATA (7 pin; Data) Plug | |
| Performance | |
| Maximum Data Transfer Rate | IDE: Up to 133 Mbps SATA: Up to 150 Mbps |
| FIFO | 256 Bytes per channel |
| Type and Rate | SATA I (1.5 Gbps) |
| Port Multiplier | No |
| RAID | Yes |
| Supported RAID Modes | JBOD - (Just a Bunch of Disks) |
| RAID 0 (Striped Disks) | |
| RAID 1 (Mirrored Disks) | |
| Max Drive Capacity | 500 GB |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ NT 4.0/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), and Linux |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI to SATA/IDE Controller Card |
| 1 - IDE Cable | |
| 1 - SATA Cable | |
| 1 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- PCISAT2IDE1.pdf
English - PCISAT2IDE1-FR.pdf
Français - PCISAT2IDE1-ES.pdf
Español
Data Sheet(s)
- PCISAT2IDE1_Datasheet.pdf
English - PCISAT2IDE1_Datasheet-ES.pdf
Español - PCISAT2IDE1_Datasheet-FR.pdf
Français - PCISAT2IDE1_Datasheet-IT.pdf
Italiano - PCISAT2IDE1_Datasheet-NL.pdf
Nederlands





















