CHECKOUT Your Cart: Empty

2 Port SATA 6 Gbps ExpressCard eSATA Controller Card

ECESAT32

Add Two External SATA 3.0 (6Gbps) Ports to a Laptop, for High Speed Access to Large External Storage Solutions

51,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 22

The ECESAT32 2 Port ExpressCard eSATA Controller Card (6 Gbps) offers simple connectivity between a laptop computer with ExpressCard slot and eSATA 3.0 devices - a cost-effective solution for connecting high-speed storage, such as High RPM Hard Drives and Solid State Drives (SSD), which in turn allows for easier data backups and archiving.

With full support for SATA 3.0 hard drives and data transfer speeds of up to 6 Gbps, the ExpressCard adapter features a native PCI Express single chipset that provides enhanced compatibility, reliability and performance for external SATA 600 MB/s storage needs.

The Expresscard is backward compatible with SATA 2.0 devices, providing the versatility to use older storage, and features support for RAID 0 and 1 modes as well as port multiplier capability with command-based and FIS-based switching for connecting multiple external hard drives to a laptop through a single external SATA connection.

The StarTech.com Advantage
  • Includes a bracket for adapting the 34mm card to fit into a 54mm card slot, ensuring compatibility with a wider range of laptop computers
  • This ExpressCard SATA 3.0 adapter supports data throughput up to 6Gbps - twice that of SATA II adapters
Features
  • Supports SATA Rev 3.0 transfer speeds up to 6.0Gbps and backward compatible with SATA I/II at 1.5/3.0Gbps
  • Port Multiplier FIS-based and Command-based switching supported
  • Supports RAID 0 and 1 modes
  • Compliant with ExpressCard 2.0 standards
  • Supports Native Command Queuing (NCQ) and ATA/ ATAPI commands
  • Can be used with 34mm and 54mm ExpressCard slots
  • Includes a bracket for adapting the 34mm card to fit into a 54mm card slot
  • Plug and Play support
Applications
  • Add two eSATA 6Gbps capable ports to an ExpressCard-equipped laptop
  • Connect high performing multi-drive external eSATA enclosures
Product Numbers
Ingram Micro Italy V931050
Ingram Micro Netherlands 1611308
Ingram Micro Spain V931050
Ingram Micro France V931050
Ingram Micro Sweden V931050
UPC Code 065030838931
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Ports 2
Interface eSATA
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Marvell - 88SE9128
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 2 - eSATA (7 pin; Data) Plug
Performance
Maximum Data Transfer Rate up to 6 Gbps
Type and Rate SATA III (6 Gbps)
Port Multiplier Yes
RAID No
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
Software
OS Compatibility Windows XP(32/64bit)/Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2
Microsoft WHQL Certified Yes
Physical Characteristics
Product Length 112 mm [4.4 in]
Product Width 34 mm [1.3 in]
Product Height 21 mm [0.8 in]
Product Weight 40 g [1.4 oz]
Environmental
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Humidity 15~90% RH
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with ExpressCard Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with ExpressCard Gen 2.0 enabled computers, the max throughput is 5 Gbps.
Packaging Information
Shipping (Package) Weight 210 g [7.4 oz]
What's in the Box
Included in Package 1 - eSATA ExpressCard
1 - 34mm to 54mm adapter bracket
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

Price Drop
Flush Mount ExpressCard 34mm eSATA II Controller Card
ECESATA1 1 Port Flush Mount ExpressCard 34mm eSATA II Controller Adapter Card Add a slim flush mounting eSATA port to a laptop through ExpressCard
34,99 €
In Stock 57
Price Drop
2 Port ExpressCard 54mm eSATA II Controller Adapter Card
ECESATA254 2 Port ExpressCard 54mm eSATA II Controller Adapter Card Add two eSATA ports to a computer through an ExpressCard/54 slot
37,99 €
Not Available
ExpressCard Power eSATA Controller Card
ECESATUSB1 1 Port ExpressCard Power eSATA Controller Adapter Card Add an eSATAp (eSATA + USB 2.0) port to a computer through an ExpressCard slot
36,99 €
In Stock 61
2 Port ExpressCard eSATA Controller Adapter Card
ECESATA22 2 Port ExpressCard eSATA Controller Adapter Card Add 2 eSATA ports through your laptop ExpressCard slot
53,99 €
In Stock 60
2 Port CardBus eSATA Laptop Controller Adapter Card
CBESAT2 2 Port CardBus eSATA Laptop Controller Adapter Card Adds 2 eSATA ports to a laptop through a CardBus slot
44,99 €
In Stock 140
2 Port CardBus eSATA Laptop Adapter Card
26,61 €
Not Available
2 Port SATA 6 Gbps PCI Express eSATA Controller Card
PEXESAT32 2 Port SATA 6 Gbps PCI Express eSATA Controller Card Add Two eSATA 3.0 (6Gbps) Ports for High Speed Access to Large External Storage Solutions
63,99 €
In Stock 40
2 Port SATA 6 Gbps PCI Express SATA Controller Card
PEXSAT32 2 Port SATA 6 Gbps PCI Express SATA Controller Card Add two SATA 6Gbps ports for high speed access to large internal storage solutions
59,99 €
In Stock 305

Accessories

ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack
ECBRACKET ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack Enables 34mm ExpressCards to stay safely seated in 54mm ExpressCard slots
4,99 €
In Stock 47
Shielded eSATA Cable - M/M
ESATA3 3 ft Shielded External eSATA Cable M/M Connect your external SATA storage devices to your Laptop or desktop.
8,99 €
In Stock 211
Shielded eSATA Cable - M/M
10,99 €
In Stock 37
6 ft Shielded eSATA to SATA Cable
SATA2ESATA6 6 ft Shielded eSATA to SATA Cable Connect eSata devices to a standard SATA port
10,99 €
In Stock 161

Downloads

Driver(s):
Manual(s):
Data Sheet(s)