2 Port ExpressCard 54mm eSATA II Controller Adapter Card
ECESATA254Add two eSATA ports to a computer through an ExpressCard/54 slot
This 2 port eSATA Controller ExpressCard (54mm) Adapter offers provides two eSATA ports, allowing you to connect eSATA external SATA storage to your laptop computer through an ExpressCard port.
The ExpressCard eSATA controller features port multiplier support with FIS-based switching, allowing multiple eSATA hard drives to be accessed using a single eSATA port. Plus, the adapter card uses a native PCI Express (single) chipset that provides enhanced compatibility, reliability and performance for external storage applications, with support for high speed eSATA data transfer rates of up to 3Gbps.
The StarTech.com Advantage
- Easy to use and install
- Using Silicon image chipset, provides enhanced compatibility to devices and special functions
- Off load large data files quick and easily with eSATA
Features
- Compliant with Serial ATA 1.0 specifications and ExpressCard 54mm Form Factor
- Supports Native Command Queuing (NCQ) hard drives
- Hot-Swapping capabilities
- Compatible with PCI Express 1-lane (x1)
- Works with SATA I/II devices with transfer speeds up to 3.0 Gbps
- Compliant with ExpressCard/54mm standard
- Native single chipset design for maximum compatibility and performance
- Port Multiplier support
Applications
- Connects devices using eSATA standard connection to your notebook
- With a quicker maximum data transfer rate (3 Gbps), it makes it easier to do data off loads
Product Numbers
| Ingram Micro Netherlands | 1599881 |
| UPC Code | 065030832564 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | eSATA |
| Bus Type | ExpressCard |
| Card Type | 54mm ExpressCard |
| Chipset ID | Silicon Image - SiI3132 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (54mm) |
| External Ports | 2 - eSATA (7 pin; Data) Plug |
| Performance | |
| Maximum Data Transfer Rate | 3 Gbps |
| Type and Rate | SATA II (3 Gbps) |
| Port Multiplier | Yes |
| RAID | No |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X 10.4.9, 10.4.10, and 10.5.1 |
| Physical Characteristics | |
| Product Length | 113 mm [4.4 in] |
| Product Width | 59.5 mm [2.3 in] |
| Product Height | 16 mm [0.6 in] |
| Product Weight | 40 g [1.4 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | Notebook with an ExpressCard 54mm slot |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - eSATA ExpressCard |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- ECESATA254.pdf
English
Data Sheet(s)
- ECESATA254_Datasheet.pdf
English - ECESATA254_Datasheet-ES.pdf
Español - ECESATA254_Datasheet-FR.pdf
Français - ECESATA254_Datasheet-IT.pdf
Italiano - ECESATA254_Datasheet-NL.pdf
Nederlands







