CHECKOUT Your Cart: Empty

1 Port ExpressCard Power eSATA Controller Adapter Card

ECESATUSB1

Add an eSATAp (eSATA + USB 2.0) port to a computer through an ExpressCard slot

36,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 61

This ExpressCard Power eSATA port controller card can be installed in an available ExpressCard 34/54 mm slot to provide a powered eSATA connection, and also alternatively provide either external SATA (data only) or USB 2.0 connectivity from one uniquely designed port if using with standard eSATA or USB devices.

An ideal solution for using an eSATA SSD Flash drive on your laptop, the power eSATA card delivers both a high speed eSATA connection and power from the combined USB port.

A versatile connectivity solution, the card features built-in port multiplier support, allowing multi-drive eSATA storage enclosures to be connected to the host computer using a single eSATA cable.

Taking advantage of the transfer speed of eSATA connection and the 5V power output of the USB 2.0 port, the ExpressCard Power eSATA adapter is the perfect answer for connecting compatible mobile drive enclosures, similar to the built-in power eSATA port provided by the following laptop computers:

  • Toshiba: Satellite E105, A350, Satellite Pro P300; Qosmio G50, X305, Portege A600, M750, R500, R600; and Tecra M10, R10, A10.
  • Dell: Studio 15, 17; Latitude E6400, E6500; Precision M2400, M4400, M6400, M6400 Covet.
The StarTech.com Advantage
  • Adds triple the connectivity support in one single port - Power eSATA, eSATA and USB 2.0 - to any laptop with ExpressCard slot
  • Easy to install and use with full plug and play support.
  • Provide connectivity and power with the same interface with a single cable. Perfect for mobile drive enclosures!
  • Combo interface supports both USB 2.0 and SATA maximum compatibility and versatility.
Features
  • Ideal cable-free solution to using eSATA SSD Flash drives on your laptop
  • Supports data transfer speeds up to 3.0 Gbps with SATA II (480Mbps with USB 2.0)
  • Compliant with ExpressCard Specification 1.0 and ExpressCard 34 Form Factor
  • Supports hot-swappable device installations
  • Port multiplier capability with command based switching
  • Native PCI Express single chipset
  • USB 2.0, SATA I, and SATA II standard compliant
Applications
  • Connects to eSATA SSD Flash drives, such as OCZ Throttle, Kangaru e-Flash drives and Ridata Racer series flash drives
  • Provides connectivity between Notebooks and PCs with ExpressCard slots to external drive enclosures with Power eSATA (eSATA+USB) port, or with regular eSATA port equipped drive enclosures for fast data transfer only
  • Enables you to power an external HDD enclosure that has compatible power eSATA (eSATA+USB) interface
Product Numbers
Ingram Micro Netherlands 1604687
Ingram Micro Sweden V930895
UPC Code 065030835114
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Ports 1
Interface Power eSATA
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Silicon Image - SiI3132
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 1 - Power eSATA (11 pin; eSATA/USB; 5V) Plug
Performance
Maximum Data Transfer Rate 3Gbps via eSATA, 480Mbps via USB 2.0
Type and Rate SATA II (3 Gbps)
Port Multiplier Yes
RAID No
Software
OS Compatibility Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit), Linux, Mac OS X 10.4.9, 10.4.10 and 10.5.1, Red Hat Enterprise Linux 4 Update 2, SUSE Linux Enterprise 9.0 SP2
Physical Characteristics
Product Length 110 mm [4.3 in]
Product Width 34 mm [1.3 in]
Product Height 15 mm [0.6 in]
Product Weight 24 g [0.8 oz]
Indicators
LED Indicators 1 - eSATA Activity
Environmental
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Humidity 5% to 95% RH
Packaging Information
Shipping (Package) Weight 350 g [12.4 oz]
What's in the Box
Included in Package 1 - ExpressCard eSATAp Card
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

Price Drop
2 Port ExpressCard 54mm eSATA II Controller Adapter Card
ECESATA254 2 Port ExpressCard 54mm eSATA II Controller Adapter Card Add two eSATA ports to a computer through an ExpressCard/54 slot
37,99 €
Not Available
2 Port ExpressCard eSATA Controller Adapter Card
ECESATA22 2 Port ExpressCard eSATA Controller Adapter Card Add 2 eSATA ports through your laptop ExpressCard slot
53,99 €
In Stock 60
2 Port CardBus eSATA Laptop Adapter Card
26,61 €
Not Available
2 Port PCI Express eSATA Controller Adapter Card
PEXESATA2 2 Port PCI Express eSATA Controller Adapter Card Add 2 eSATA ports to your desktop computer through a PCI Express expansion slot
49,99 €
In Stock 212
PCI Express eSATA II Controller Card
PEXESATA1 1 Port PCI Express eSATA II Controller Card Add an eSATA port to a desktop computer through a PCI Express slot
28,99 €
In Stock 39
PCI Express SATA Controller Card (1 Port eSATA + 1 Port SATA II)
PEXESATA2I 1 Port eSATA + 1 Port SATA II PCI Express SATA Controller Card Add an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI Express expansion slot
38,99 €
In Stock 559
PCI SATA Controller Card (1 Port eSATA + 1 Port SATA) w/ Low Profile Bracket
PCIESATA2I 1 Port eSATA + 1 Port SATA PCI SATA Controller Card w/ LP Bracket Add an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI expansion slot
34,99 €
In Stock 252

Accessories

ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack
ECBRACKET ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack Enables 34mm ExpressCards to stay safely seated in 54mm ExpressCard slots
4,99 €
In Stock 47
Power eSATA Male to eSATA Male + USB-A Female Cable
ESATAUSBBO3 3 ft Power eSATA Male to eSATA Male and USB A Female Cable Connect eSATA and/or USB hard drives to an eSATA port on your computer
44,99 €
In Stock 111
4 ft Power eSATA Cable - M/M
ESATAUSB3 3 ft Power eSATA Cable - M/M Connect your external hard drive enclosures to your eSATA equipped laptop or desktop computer
45,99 €
In Stock 36

Downloads

Driver(s):
Manual(s):
Data Sheet(s)
ExpressCard Power eSATA Controller Card ExpressCard Power eSATA Controller Card ExpressCard Power eSATA Controller Card ExpressCard Power eSATA Controller Card ExpressCard Power eSATA Controller Card