1 Port eSATA + 1 Port SATA II PCI Express SATA Controller Card
PEXESATA2IAdd an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI Express expansion slot
This PCI Express SATA Controller Card allows you to turn a PCI Express (1x) slot into one internal SATA and one external SATA (eSATA) connection. Supporting SATA 300 (SATA II) hard drives and data transfer rates of up to 3Gbps, this controller card is the perfect solution if you need an extra SATA port or want to externalize your storage.
The controller card is designed based on a native PCI Express single chipset that provides enhanced compatibility, reliability and performance for your external storage needs. Plus, PEXESATA2I features Port Multiplier support with command based switching for connecting multiple external hard drives to host PC or Mac Desktop through one eSATA connection.
The StarTech.com Advantage
- Port Multiplier technology supports multi-drive external enclosures over a single eSATA cable at speeds up to 3 Gbps
- Supports hard drives larger than 136GB with 48-bit LBA and both an internal and external port for greater flexibility
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- 1 external eSATA port and 1 internal SATA port
- Support for FIS and Command-based Port Multiplier technology
- 48-bit Logical Block Addressing (LBA)
- Drive Hot-Plugging support
- Support for Native Command Queuing
- Fully compliant with the Serial ATA 1.0 specifications with transfer rates up to 3 Gbps
- Uses native PCI Express (single) chipset
- Includes a low profile/half-height installation bracket
Applications
- Add both SATA and eSATA capabilities for connecting high-speed storage to a workstation or server
- Add a Port Multiplier capable eSATA port for expanded external storage capability
- Upgrade from slower external connection methods to native SATA connectivity
- Expand on a full or low profile/small form factor (SFF) computer's storage capabilties
Product Numbers
| Dell France Harmony | A4706676 |
| Ingram Micro Italy | V930719 |
| Ingram Micro Netherlands | 1598183 |
| Ingram Micro Spain | V930719 |
| DELL España Harmony | A4070719 |
| DELL Netherlands Harmony | A4070546 |
| Ingram Micro France | V930719 |
| Ingram Micro Sweden | V930719 |
| UPC Code | 065030827997 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | eSATA |
| eSATA & SATA | |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Chipset ID | JMicron - JMB366 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - SATA (7 pin; Data) Plug |
| External Ports | 1 - eSATA (7 pin; Data) Plug |
| Performance | |
| Maximum Data Transfer Rate | 3Gbps |
| Type and Rate | SATA II (3 Gbps) |
| Port Multiplier | Yes |
| RAID | No |
| Supported RAID Modes | JBOD - (Just a Bunch of Disks) |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 10.4.x, 10.5.x |
| Physical Characteristics | |
| Product Length | 102 mm [4 in] |
| Product Width | 120 mm [4.7 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 44.2 g [1.6 oz] |
| Special Notes / Requirements | |
| Note | 2.0 compliant/compatible with 2.0 slots for PCI Express |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI Express eSATA Card |
| 1 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PEXESATA2I.pdf
English - PEXESATA2I-ES.pdf
Español - PEXESATA2I-FR.pdf
Français
Data Sheet(s)
- PEXESATA2I_Datasheet.pdf
English - PEXESATA2I_Datasheet-ES.pdf
Español - PEXESATA2I_Datasheet-FR.pdf
Français - PEXESATA2I_Datasheet-IT.pdf
Italiano - PEXESATA2I_Datasheet-NL.pdf
Nederlands






















