1 Port eSATA + 1 Port SATA PCI SATA Controller Card w/ LP Bracket
PCIESATA2IAdd an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI expansion slot
This PCI based SATA Controller Card allows you to turn a PCI slot into one internal SATA and one external SATA (eSATA) connection. Supporting SATA 150 hard drives, and data transfer rates of up to 1.5Gbps, this controller card is the perfect solution if you need an extra SATA port or want to externalize your storage.
The StarTech.com Advantage
- Supports hard drives larger than 136GB with 48-bit LBA and SATA transfer rates up to 1.5Gbps
- Both internal and external SATA ports and full and low profile/half-height installation options for a flexible SATA expansion
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- 1 internal SATA port and 1 external eSATA port
- Large capacity drive support with 48-bit Logical Block Addressing (LBA)
- Fully compliant with the Serial ATA 1.0a specification, with transfer rates up to 1.5Gbps
- Independent 256-byte FIFOs (32 bit x 64 deep) per SATA channel
- Integrated PCI DMA engines
- Includes a low profile/half-height installation bracket
Applications
- Upgrade a PCI-based desktop with SATA and eSATA capabilities
- Add additional SATA capabilities to a desktop computer
- Add SATA capabilities to a low profile/small form factor (SFF) computer
Product Numbers
| Dell France Harmony | A4706598 |
| Ingram Micro Italy | V930802 |
| Ingram Micro Netherlands | 1600816 |
| Ingram Micro Spain | V930802 |
| DELL España Harmony | A4070644 |
| DELL Netherlands Harmony | A4070483 |
| Ingram Micro France | V930802 |
| Ingram Micro Sweden | V930802 |
| UPC Code | 065030833851 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 2 |
| Interface | eSATA & SATA |
| SATA | |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Chipset ID | VIA - VT6421 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - SATA (7 pin; Data) Plug |
| External Ports | 1 - eSATA (7 pin; Data) Plug |
| Performance | |
| Maximum Data Transfer Rate | 1.5 Gb/sec |
| Type and Rate | SATA I (1.5 Gbps) |
| Port Multiplier | No |
| RAID | No |
| Software | |
| OS Compatibility | Windows 98SE/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
| Physical Characteristics | |
| Product Length | 121 mm [4.8 in] |
| Product Width | 54 mm [2.1 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 46.6 g [1.6 oz] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 135 g [4.8 oz] |
| What's in the Box | |
| Included in Package | 1 - PCI eSATA Card |
| 1 - SATA Data Cable | |
| 1 - Low Profile Bracket | |
| 1 - Software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCIESATA2I.pdf
English - PCIESATA2I-ES.pdf
Español - PCIESATA2I-FR.pdf
Français
Data Sheet(s)
- PCIESATA2I_Datasheet.pdf
English - PCIESATA2I_Datasheet-ES.pdf
Español - PCIESATA2I_Datasheet-FR.pdf
Français - PCIESATA2I_Datasheet-IT.pdf
Italiano - PCIESATA2I_Datasheet-NL.pdf
Nederlands























