1 Port Flush Mount ExpressCard 34mm eSATA II Controller Adapter Card
ECESATA1Add a slim flush mounting eSATA port to a laptop through ExpressCard
This flush mount 1-Port eSATA ExpressCard adapter uses a unique "slim" form factor design that allows it to sit fully in a standard 34mm laptop ExpressCard slot, without sticking out. The adapter eSATA port sits flush with the sides of the laptop, creating a seamless add-on that can be left installed even while on the move, without fear that the card or slot will be damaged due to impact or snagging.
The flush mount eSATA ExpressCard lets you experience the high performance capability of eSATA storage with support for data transfer rates up to 3Gbps, as well as port multiplier capability with command-based switching for connecting multiple external hard drives to a host PC or Mac notebook through a single eSATA connection.
The ECESATA1 eSATA ExpressCard uses a native PCI Express single chipset (non-bridged), to deliver enhanced compatibility, reliability and performance for your external storage needs. Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Slim ExpressCard design recesses completely into the slot, leaving no part outside the slot, and allowing the adapter to be left in the ExpressCard slot during transporting
- Port Multiplier support allows multiple external drives to work over a single eSATA connection
- Fast data transfer rates with SATA II and support for large capacity hard drives over 137GB
Features
- Slim ExpressCard design for a flush-mounting appearance
- Support for Port Multiplier with command based switching
- Fully compliant with SATA revision 1/2 specifications with supported transfer rates up to 3.0 Gbps
- Compliant with ExpressCard Specification 1.0 and ExpressCard 34 Form Factor
- Legacy Command Queuing (LCQ) and Native Command Queuing (NCQ)compliant
- Large drive support through 48-bit LBA
- Independent Link, Transport, and data FIFO
- Hot swap compatible
Applications
- Adding eSATA capabilities to an ExpressCard enabled system or laptop
- Mobile users who want to leave ExpressCard adapters installed, without worry about damaging the card or slot while on the move
- Connecting external storage devices over a high speed eSATA interface
Product Numbers
| Ingram Micro Italy | V930880 |
| Ingram Micro Netherlands | 1603916 |
| Ingram Micro Spain | V930880 |
| Ingram Micro France | V930880 |
| Ingram Micro Sweden | V930880 |
| UPC Code | 065030835442 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Interface | eSATA |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Chipset ID | Silicon Image - SiI3132 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - eSATA (7 pin; Data) Plug |
| Performance | |
| Type and Rate | SATA II (3 Gbps) |
| Port Multiplier | Yes |
| RAID | No |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2/ Linux, and Mac OS 10.4.9/ 10.4.10/ 10.5.1 |
| Physical Characteristics | |
| Product Length | 75 mm [3 in] |
| Product Width | 34 mm [1.3 in] |
| Product Height | 4 mm [0.2 in] |
| Product Weight | 17.2 g [0.6 oz] |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -10°C to 85°C (14°F to 185°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard eSATA Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- ECESATA1.pdf
English - ECESATA1-ES.pdf
Español - ECESATA1-FR.pdf
Français
Data Sheet(s)
- ECESATA1_Datasheet.pdf
English - ECESATA1_Datasheet-ES.pdf
Español - ECESATA1_Datasheet-FR.pdf
Français - ECESATA1_Datasheet-IT.pdf
Italiano - ECESATA1_Datasheet-NL.pdf
Nederlands




















