3 Port PCI Low Profile 1394a FireWire Adapter Card w Video Editing Kit
PCI1394_2LPAdd 2 external and 1 internal FireWire400 port to any computer with a low profile PCI slot
This 3 Port PCI Low-Profile/Half-Height 1394a FireWire Adapter Card turns a motherboard PCI slot into two external IEEE 1394a FireWire slots (1x6-pin, 1x4-pin), and provides an internal (6-pin) FireWire port that can be used in place of the external 6-pin connector - a cost-effective solution that lets you connect any FireWire 400 device to your desktop computer.
Compatible with either Mac or PC computers, the 1394a FireWire card can be installed in small/micro form factor computer cases, and includes both standard and low profile/half-height brackets for easy installation.
A practical solution for connecting iPods, MP3 players, portable drives, digital camcorders and more to your desktop computer, the FireWire 400 adapter card supports hot-swappable connectivity, allowing you to plug, unplug, and swap your FireWire peripherals with ease.
A versatile FireWire video editing solution, the adapter card can be installed in a PCI 5V or PCI-x 3.3V slot, and includes a copy of ULEAD's VideoStudio SE Basic video editing software (Windows only), making it easy to capture and edit video from your digital video camcorder.
The StarTech.com Advantage
- Add both 6-pin and 4-pin FireWire ports from a single card with data transfer speeds up to 400Mbps
- Includes a Digital Video Editing kit to get started importing video right out of the box
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- Two external FireWire400 ports and one shared internal port with support for transfer rates up to 400 Mbps
- Complaint with IEEE 1394-1995, 2000 and OHCI 1.1 standards
- Compliant with PCI revision 2.2 specifications
- Plug-and-Play and Hot-Swap compatible
- Includes Video Editing kit: Ulead Video Studio SE and FireWire cable
- Full/Low Profile installation brackets included
Applications
- Add a high-speed FireWire port to a desktop or small form factor system without any FireWire ports
- Connect a digital camera to a PCI enabled desktop to download photos and video
- Connect a high-speed external hard drive to an PCI enabled system
Product Numbers
| Ingram Micro Italy | V930319 |
| Ingram Micro Netherlands | 1587517 |
| Ingram Micro Spain | V930319 |
| Ingram Micro France | V930319 |
| Ingram Micro Sweden | V930319 |
| UPC Code | 065030809931 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | FireWire 400 (1394a) |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Low Profile (SP bracket incl.) |
| Industry Standards | IEEE 1394 |
| IEEE 1394a | |
| OHCI | |
| PCI 2.1 | |
| Chipset ID | VIA - VT6307 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| External Ports | 1 - Firewire 400 (4 pin; IEEE 1394a) Female |
| 1 - Firewire 400 (6 pin; IEEE 1394a) Female | |
| Performance | |
| Maximum Data Transfer Rate | 400 Mbps |
| Software | |
| OS Compatibility | Windows 98SE/ 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ 7(32/64bit)/ 8(32/64-bit) Mac OS X Linux |
| Special Notes / Requirements | |
| System and Cable Requirements | 1 x Free PCI slot |
| Note | The internal port and the top external port share the same connection, meaning that only one of these two ports can be used at a time. Configured with low bracket and standard bracket included |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port Low Profile Firewire Card |
| 1 - 4-pin to 6-pin Firewire Cable | |
| 1 - Full Profile Bracket | |
| 1 - Video Editing Software Kit | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PCI1394_2xx.pdf
English - PCI1394_2xx-ES.pdf
Español - PCI1394_2xx-FR.pdf
Français
Data Sheet(s)
- PCI1394_2LP_Datasheet.pdf
English - PCI1394_2LP_Datasheet-ES.pdf
Español - PCI1394_2LP_Datasheet-FR.pdf
Français - PCI1394_2LP_Datasheet-IT.pdf
Italiano - PCI1394_2LP_Datasheet-NL.pdf
Nederlands




















