3 Port CardBus 1394a FireWire Adapter Card - Digital Video Editing Kit
CB1394Add 3 FireWire ports to a laptop through a CardBus slot
This 3 Port PCMCIA IEEE 1394 FireWire 400 Laptop Adapter Card allows you to connect FireWire/i.LINK devices such as iPods or DV (digital video) camcorders to your laptop computer through a CardBus slot.
Compatible with both PC and Mac laptop computers, the adapter card supports hot-swapping FireWire device connections, allowing you to unplug and swap peripherals with ease.
The adapter card includes a 5ft FireWire cable as well as a copy of ULEAD's VideoStudio SE Basic video editing software (Windows only), making it easy to capture and edit video on your notebook computer, directly from your digital video camcorder.
The StarTech.com Advantage
- Easily add 3 FireWire ports to your laptop computer
- A fun and easy way to make and edit your own home movies
- Comes complete with a 5 foot FireWire cable (4-6 Pin M/M) and ULEAD VideoStudio SE Basic video editing software
Features
- Includes everything needed to edit your own home movies, add scene transitions and other effects with the included ULEAD® VideoStudio® SE software
- High speed data transfer rates of up to 400 Mbits/sec.
- Hot swap capabilities allows you to connect or disconnect devices without turning off your laptop
- Low power consumption preserves laptop computer battery life
- Connect up to 63 devices by cascading multiple hubs
Applications
- iPods/MP3 players
- Portable hard drives
- External CDR-CDRW drives
- DVD drives
- Digital cameras
- Digital camcorders (compatible with Sony®, Canon®, Panasonic®, JVC®, Samsung® models)
- Scanners
- Printers
Product Numbers
| Ingram Micro Netherlands | 1587952 |
| Ingram Micro Sweden | V930336 |
| UPC Code | 065030785938 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 3 |
| Interface | FireWire 400 (1394a) |
| Bus Type | CardBus (PCMCIA) |
| Industry Standards | 1394A |
| IEEE 1394-1995 | |
| OHCI | |
| Chipset ID | VIA - VT6306 |
| Connector(s) | |
| Connector Type(s) | 1 - PC Card (Type II; Cardbus) |
| 3 - Firewire 400 (6 pin; IEEE 1394a) Female | |
| Performance | |
| Maximum Data Transfer Rate | 400 Mbps |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OS 8.6 and up, and Linux |
| Physical Characteristics | |
| Product Length | 85.6 cm [33.7 in] |
| Product Width | 5.4 cm [2.1 in] |
| Product Height | 5 cm [2 in] |
| Product Weight | 140 g [4.9 oz] |
| Power | |
| Power Adapter Included | No |
| Output Voltage | 12 DC |
| Output Current | 1A+ |
| Center Tip Polarity | Positive |
| Special Notes / Requirements | |
| System and Cable Requirements | 32-bit CardBus Compatible PCMCIA Type II slot |
| Note | Separate power adapter only required if connecting high-powered FireWire device(s) that draw more power than CardBus slot can provide. |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - CardBus FireWire Card |
| 1 - FireWire 6-pin to 4-pin cable | |
| 1 - VideoStudio software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CB1394.pdf
English - CB1394-ES.pdf
Español - CB1394-FR.pdf
Français
Data Sheet(s)
- CB1394_Datasheet.pdf
English - CB1394_Datasheet-ES.pdf
Español - CB1394_Datasheet-FR.pdf
Français - CB1394_Datasheet-IT.pdf
Italiano - CB1394_Datasheet-NL.pdf
Nederlands









