4 Port PCI Express 1394a FireWire Adapter Card - 3 External 1 Internal
PEX13943Add 4 FireWire port to a desktop computer through PCI Express
This 4 Port PCI Express 1394a FireWire Adapter Card turns a PCI Express slot into three external and one internal 1394a ports, allowing you to connect portable drives, digital camcorders and more to your desktop computer.
The adapter card supports hot-swapping, so you’ll be able to plug, unplug, and swap your FireWire peripherals with ease, without having to power down the computer. It also includes a low profile bracket that makes the adapter card suitable for installation in slimline or small/micro form factor systems.
The StarTech.com Advantage
- A shared internal FireWire port for connecting internal devices such as front panel card readers or hubs
- Includes a Low Profile installation bracket for installing into small form factor (SFF) computers
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- 3 external, 1 shared internal FireWire400 port, with supported data transfer rates up to 400 Mbps
- Compliant with IEEE 1394a - 2000, 1394-1995 standards and OpenHCI 1.0/1.1
- Includes Low Profile installation bracket
- PCI Express base specification 1.0a compliant
- Plug-and-Play and hot-swap compatible
Applications
- Add a high-speed FireWire port to a full or small form factor desktop without any FireWire ports
- Connect a digital camera to a desktop with a PCI Express slot to download photos and video
- Connect a external FireWire hard drive or optical drive to a PCI Express-enabled system
Product Numbers
| Ingram Micro Italy | V930610 |
| Ingram Micro Netherlands | 1595315 |
| Ingram Micro Spain | V930610 |
| Ingram Micro France | V930610 |
| Ingram Micro Sweden | V930610 |
| UPC Code | 065030823852 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 4 |
| Interface | FireWire 400 (1394a) |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Industry Standards | IEEE 1394/1394a |
| OHCI | |
| Chipset ID | Renesas/NEC - D72874 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| Internal Ports | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| External Ports | 3 - Firewire 400 (6 pin; IEEE 1394a) Female |
| Performance | |
| Maximum Data Transfer Rate | 400 Mbps |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ Server 2008 R2/ 7(32/64-bit), Mac OS X |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 90 mm [3.5 in] |
| Product Width | 19 mm [0.7 in] |
| Product Height | 70 mm [2.8 in] |
| Product Weight | 60 g [2.1 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | Unused PCI slot |
| Note | If internal port is used, one external port will be disabled. Only three ports will function simultaneously. |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - PCI Express FireWire Card |
| 1 - Low Profile Bracket | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PEX13943.pdf
English - PEX13943-FR.pdf
Français
Data Sheet(s)
- PEX13943_Datasheet.pdf
English - PEX13943_Datasheet-ES.pdf
Español - PEX13943_Datasheet-FR.pdf
Français - PEX13943_Datasheet-IT.pdf
Italiano - PEX13943_Datasheet-NL.pdf
Nederlands


















