2 Port PCI Express 1394a FireWire Adapter Card
PEX1394A2DVAdd 2 FireWire 1394a ports to a computer through a PCI Express slot
This FireWire 400 card connects to a computer PCI Express (PCIe) slot to provide two FireWire 6-pin Female ports - making it easy to connect FireWire 400 devices even if the computer motherboard doesn't offer a FireWire port.
Delivering enhanced compatibility, reliability and energy efficiency, the card uses a native single chip design that offers superior performance compared to bridged chipset FireWire cards, allowing you to harness true PCI Express performance.
With support for full FireWire 400 data transfer rates of up to 400Mbps, this card is the ideal selection for connecting a broad range of devices including external hard drives, DV camcorders, HD video cameras, personal multimedia devices and more.
A complete video editing solution, ULEAD® VideoStudio® SE Version 10.0 software is included with the FireWire card, as well as a 5ft Firewire cable.
The StarTech.com Advantage
- Comes complete with a 5ft FireWire cable (4-6 Pin M/M) and ULEAD 10 VideoStudio SE Basic video editing software
- Provides two FireWire ports and high speed data transfer rates up to 400 Mbps
- Backed by StarTech.com's lifetime warranty
- Standard and low profile bracket included
Features
- Compliant with PCI Express Specification 1.0a
- Compliant With Provisions of IEEE Std 1394-1995 for a High-Performance Serial Bus and IEEE Std 1394a -2000.
- Easy to Install and use
- Provides high speed data transfer rates of up to 400 Mbps
- Includes everything needed to edit your own home movies, add scene transitions and other effects with the included ULEAD® VideoStudio® SE Version 10.0 software
- Built with a native PCI Express chipset and does not use a PCI Express bridge chip resulting in faster, more compatible, reliable, and cost effective performance.
Applications
- Connect high bandwidth multimedia devices with the reliability and speed of FireWire and PCI Express
Product Numbers
| Ingram Micro Netherlands | 1597440 |
| Ingram Micro Spain | V930681 |
| Ingram Micro Sweden | V930681 |
| UPC Code | 065030831109 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | FireWire 400 (1394a) |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Chipset ID | JMicron - JMB381 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 2 - Firewire 400 (6 pin; IEEE 1394a) Female |
| Performance | |
| Maximum Data Transfer Rate | 400 Mbps |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - 2 Port PCI Express FireWire Card |
| 1 - Firewire 4-6 pin M/M Cable | |
| 1 - Low Profile bracket | |
| 1 - Video Editing Software CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PEX1394A2DV.pdf
English
Data Sheet(s)
- PEX1394A2DV_Datasheet.pdf
English - PEX1394A2DV_Datasheet-ES.pdf
Español - PEX1394A2DV_Datasheet-FR.pdf
Français - PEX1394A2DV_Datasheet-IT.pdf
Italiano - PEX1394A2DV_Datasheet-NL.pdf
Nederlands













